(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
51-081 |
51-162 |
STHT51370-840 |
STHT51391 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Handle material | Overall Length (mm) |
Head (diameter) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 341.06 |
STANLEY STEEL HANDLE HAMMER | 1 Piece(s) | 4 Day(s) | Iron | 330 | 25 | ||
฿ 1,016.20 |
STANLEY STEEL HANDLE HAMMER | 1 Piece(s) | 4 Day(s) | Iron | 330 | 25 | ||
฿ 239.88 |
STANLEY WOOD HANDLE HAMMER | 1 Piece(s) | 4 Day(s) | [Other] Wood | - | 27 | ||
฿ 327.98 |
STANLEY FIBER HANDLE HAMMER | 1 Piece(s) | 4 Day(s) | Glass Fiber | 330 | 27 |
Stanley Hammer
Hammer from the STANLEY brand, a device for hammering, hammering or beating nails and workpieces into shape. or more firmly with a hammer, an important basic tool Whether it's a professional technician or according to the general house must have it attached For versatile use in assembly, installation or dismantling of equipment Various utensils are made from quality materials, including hammer heads. and the handle provides good usability Answer all applications perfectly.
Part Number |
---|
51-081 |
51-162 |
STHT51370-840 |
STHT51391 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Handle material | Overall Length (mm) |
Head (diameter) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 341.06 |
STANLEY STEEL HANDLE HAMMER | 1 Piece(s) | 4 Day(s) | Iron | 330 | 25 | ||
฿ 1,016.20 |
STANLEY STEEL HANDLE HAMMER | 1 Piece(s) | 4 Day(s) | Iron | 330 | 25 | ||
฿ 239.88 |
STANLEY WOOD HANDLE HAMMER | 1 Piece(s) | 4 Day(s) | [Other] Wood | - | 27 | ||
฿ 327.98 |
STANLEY FIBER HANDLE HAMMER | 1 Piece(s) | 4 Day(s) | Glass Fiber | 330 | 27 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Stanley Hammer
Code | 51-081 | 51-162 | STHT51370-840 | STHT51391 |
Picture | ||||
Material Handle | Steel | Steel | Wood | Fiber |
How can we improve?
How can we improve?