(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stanley Pliers Set

Stanley Pliers Set

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Specifications of STHT90162-8

  • Type
    Linesman Pliers 8", Diagonal Cutting Pliers 6", Long Nose Pliers 6"
Part Number
STHT90162-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 749.28

STANLEY PLIERS SET 1 Piece(s) 4 Day(s)

Basic Specifications

  • Type
    Linesman Pliers 8", Diagonal Cutting Pliers 6", Long Nose Pliers 6"

Product Description

Stanley Pliers Set

Pliers set from the STANLEY brand. Materials made from quality steel. Through the production process with standardized and modern machinery, strong abrasion resistant and have a firm grip impact resistant The handle is covered with quality rubber, sticky, not slipping easily. Extra thick for electrical insulation feel safe when using with electric current The handle is ergonomically designed. Provides a stable grip when in use It is compact and easy to carry as a home tool, easy to use.

Specifications of STHT90162-8

  • Type
    Linesman Pliers 8", Diagonal Cutting Pliers 6", Long Nose Pliers 6"
Part Number
STHT90162-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 749.28

STANLEY PLIERS SET 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Pliers Set

  • Made of quality steel material, strong, resistant to corrosion and impact.
  • The handle is covered with quality rubber. good grip not slip easily
  • Through the production process with standardized and modern machines
  • Contains 3 pieces
    Linesman Pliers, 8"
    Diagonal Cutting Pliers, 6"
    Long Nose Pliers, 6"