(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stanley Screwdrivers Cushion grip Flathead

Stanley Screwdrivers Cushion grip Flathead

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • From :
    ฿ 56.70 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
STMT60817-8
STMT60818-8
STMT60819-8
STMT60820-8
STMT60821-8
STMT60822-8
STMT60823-8
STMT60824-8
STMT60825-8
STMT60826-8
STMT60827-8
STMT60828-8
STMT60830-8
STMT60833-8
STMT60834-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / flathead (-) blade width (mm) B1 Total Length
(mm)

฿ 56.70

STANLEY SCREWDRIVERS 1 Piece(s) 4 Day(s) 3 mm 75

฿ 61.06

STANLEY SCREWDRIVERS 1 Piece(s) 4 Day(s) 3 mm 100

฿ 66.29

STANLEY SCREWDRIVERS 1 Piece(s) 4 Day(s) 3 mm 125

฿ 75.89

STANLEY SCREWDRIVERS 1 Piece(s) 4 Day(s) 3 mm 150

฿ 61.06

STANLEY SCREWDRIVERS 1 Piece(s) 4 Day(s) 5 mm 75

฿ 66.29

STANLEY SCREWDRIVERS 1 Piece(s) 4 Day(s) 5 mm 100

฿ 71.53

STANLEY SCREWDRIVERS 1 Piece(s) 4 Day(s) 5 mm 150

฿ 89.84

STANLEY SCREWDRIVERS 1 Piece(s) 4 Day(s) 5 mm 200

฿ 85.48

STANLEY SCREWDRIVERS 1 Piece(s) 4 Day(s) 6.5 mm 38

฿ 85.48

STANLEY SCREWDRIVERS 1 Piece(s) 4 Day(s) 6.5 mm 100

฿ 80.25

STANLEY SCREWDRIVERS 1 Piece(s) 4 Day(s) 6.5 mm 125

฿ 95.08

STANLEY SCREWDRIVERS 1 Piece(s) 4 Day(s) 6.5 mm 150

฿ 142.18

STANLEY SCREWDRIVERS 1 Piece(s) 4 Day(s) 6.5 mm 250

฿ 208.47

STANLEY SCREWDRIVERS 1 Piece(s) 4 Day(s) 8 mm 250

฿ 66.29

STANLEY SCREWDRIVERS 1 Piece(s) 4 Day(s) 5 mm 100

Basic Specifications

Product Description

Stanley Screwdrivers Cushion grip

Stanley Screwdrivers Cushion grip from the brand STANLEY, a helper in a variety of tasks. Whether it's a mechanic job or general work for disassembling, assembling and installing equipment, furniture and tools. Or various appliances with a screwdriver that has been through the factory standard production process, strong, durable, works well, not easy to rust Can withstand heat during use well without sacrificing strength Helps meet all types of applications very well.

Part Number
STMT60817-8
STMT60818-8
STMT60819-8
STMT60820-8
STMT60821-8
STMT60822-8
STMT60823-8
STMT60824-8
STMT60825-8
STMT60826-8
STMT60827-8
STMT60828-8
STMT60830-8
STMT60833-8
STMT60834-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / flathead (-) blade width (mm) B1 Total Length
(mm)

฿ 56.70

STANLEY SCREWDRIVERS 1 Piece(s) 4 Day(s) 3 mm 75

฿ 61.06

STANLEY SCREWDRIVERS 1 Piece(s) 4 Day(s) 3 mm 100

฿ 66.29

STANLEY SCREWDRIVERS 1 Piece(s) 4 Day(s) 3 mm 125

฿ 75.89

STANLEY SCREWDRIVERS 1 Piece(s) 4 Day(s) 3 mm 150

฿ 61.06

STANLEY SCREWDRIVERS 1 Piece(s) 4 Day(s) 5 mm 75

฿ 66.29

STANLEY SCREWDRIVERS 1 Piece(s) 4 Day(s) 5 mm 100

฿ 71.53

STANLEY SCREWDRIVERS 1 Piece(s) 4 Day(s) 5 mm 150

฿ 89.84

STANLEY SCREWDRIVERS 1 Piece(s) 4 Day(s) 5 mm 200

฿ 85.48

STANLEY SCREWDRIVERS 1 Piece(s) 4 Day(s) 6.5 mm 38

฿ 85.48

STANLEY SCREWDRIVERS 1 Piece(s) 4 Day(s) 6.5 mm 100

฿ 80.25

STANLEY SCREWDRIVERS 1 Piece(s) 4 Day(s) 6.5 mm 125

฿ 95.08

STANLEY SCREWDRIVERS 1 Piece(s) 4 Day(s) 6.5 mm 150

฿ 142.18

STANLEY SCREWDRIVERS 1 Piece(s) 4 Day(s) 6.5 mm 250

฿ 208.47

STANLEY SCREWDRIVERS 1 Piece(s) 4 Day(s) 8 mm 250

฿ 66.29

STANLEY SCREWDRIVERS 1 Piece(s) 4 Day(s) 5 mm 100

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Screwdrivers Cushion grip

  • Screwdriver bits are made of high quality steel, strong and durable to use.
  • Designed to increase the holding force of the screw head.
  • Make work easier The handle area is designed to be firmly gripped and handy.
  • High Grade Chrome Vanadium
  • Magnetic Tip