- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Stanley Screwdrivers Insulation
(i)Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
Specifications of 65-969
-
- Tip standards
- Flathead (-)
-
- Tip size / flathead (-) blade width (mm) B1
- 6.5 mm
-
- Single Product/Set Classification
- Single Item
-
- Total Length(mm)
- 275
-
- Features
- Insulated Screwdriver
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 238.13
|
STANLEY SCREWDRIVERS VDE
|
1 Piece(s)
|
|
4 Day(s)
|
Basic Specifications
-
- Tip standards
- Flathead (-)
-
- Tip size / flathead (-) blade width (mm) B1
- 6.5 mm
-
- Single Product/Set Classification
- Single Item
-
- Total Length(mm)
- 275
-
- Features
- Insulated Screwdriver
Product Description
Stanley Screwdrivers Insulation
Stanley Screwdrivers Insulation from the brand STANLEY, insulated screwdriver. Injection molded insulation around the stem according to EN60900 standard. All screwdrivers are tested at 10,000 volts, protected against 1,000 volts.
Specifications of 65-969
-
- Tip standards
- Flathead (-)
-
- Tip size / flathead (-) blade width (mm) B1
- 6.5 mm
-
- Single Product/Set Classification
- Single Item
-
- Total Length(mm)
- 275
-
- Features
- Insulated Screwdriver
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 238.13
|
STANLEY SCREWDRIVERS VDE
|
1 Piece(s)
|
|
4 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Stanley Screwdrivers Insulation
- Suitable for mechanics, general mechanics and DIY jobs.
- Can protect up to 1000 volts.
- Rubber grip handle fits comfortably in the hand, convenient to use.
- Size 6.5 X 150 mm.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?