Stanley Multi Screwdriver

Brand :
STANLEY TOOLS

Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Product Description

Stanley Screwdriver Multibit 6-Way

The STANLEY® Screwdriver Multibit 6-Way is an all-in-one solution for a broad range of professional screwdriving applications. The diamond texture rubber handle is slip resistant, soft grip and provides a firm grip for extra torque without strain. Hexagonal bolster for additional leverage to increase torque. Durable chrome-plated bar built for rust resistance. Supplied with 6 High quality bits for long life, three double-head bits: Hex drive: 6mm, 8mm / Slotted: 4.5mm, 6mm / Phillips: PH 1,2.

Stanley Screwdriver Multibit 6-Way

  • HEXAGONAL BOLSTER: For additional leverage to increase torque
  • DURABLE CHROME-PLATED BAR: Built for rust resistance
  • SUPPLIED WITH: 6 High quality bits for long life
  • COMFORTABLE GRIP: Tri-lobular handle, bi-material handle for torque and comfortable grip
  • KIT CONTENTS: Comes with three double-head bits: Hex drive: 6mm, 8mm / Slotted: 4.5mm, 6mm / Phillips: PH 1 & 2
  • CONVENIENT AND SPACE-SAVING DESIGN: Reduces the number of tools users must carry
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat