- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Stanley Driver Bits
(i)Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
Specifications of 68-071
-
- Single Product/Set Classification
- Set Product
-
- Set companent
- BIT HOLDER, NUT DRIVER : 3/16,1/4,5/16,11/32,3/8, Phillips : #0,#1,#2,#3, Pozidrive : PZ1,PZ2,PZ3, Slotted 5/6,8/10,10/12, Torx : T15,T20,T25,T30, HEX : 3/32,1/8,5/32, SQUARE : S1,S2,S3,
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 293.96
|
STANLEY DRIVER BITS
|
1 Piece(s)
|
|
4 Day(s)
|
Basic Specifications
-
- Single Product/Set Classification
- Set Product
-
- Set companent
- BIT HOLDER, NUT DRIVER : 3/16,1/4,5/16,11/32,3/8, Phillips : #0,#1,#2,#3, Pozidrive : PZ1,PZ2,PZ3, Slotted 5/6,8/10,10/12, Torx : T15,T20,T25,T30, HEX : 3/32,1/8,5/32, SQUARE : S1,S2,S3,
Product Description
Stanley Driver Bits
This set includes various screw driving bits of different sizes. The bits have engraved size markings at the bottom for easy and instant accessibility. They are engineered to provide an efficeint screw driving mechanism on multiple objects.
Specifications of 68-071
-
- Single Product/Set Classification
- Set Product
-
- Set companent
- BIT HOLDER, NUT DRIVER : 3/16,1/4,5/16,11/32,3/8, Phillips : #0,#1,#2,#3, Pozidrive : PZ1,PZ2,PZ3, Slotted 5/6,8/10,10/12, Torx : T15,T20,T25,T30, HEX : 3/32,1/8,5/32, SQUARE : S1,S2,S3,
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 293.96
|
STANLEY DRIVER BITS
|
1 Piece(s)
|
|
4 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Stanley Driver Bits
- Package contains: Screwdriver bits Philips: PH1, PH2, PH3, Pozidriv: PZ1, PZ2, PZ3, Robertson: S2, Slotted 6/8'',Slotted 8/10'', Slotted 10/12'', Torx: T5, T20, T25, T30, Hex: 3/32'', Hex 1/8'', Hex 5/32'', S1, S2, S3
- 2 Mode - Hammer Drill or Drill Driver Selecter with Variable Speed/Reverse Switch for control & precision
- The Impact Drill Package contains: 550 Watt 220-240 Volts 13 mm Chuck Size Impact Hammer Drill, Chuck Key, 5 x HSS Drill Bits, 5 x Masonry Drill Bits, 5 x 50mm Screwdriving Bits, 1 x Plastic Kitbox, 10 x 25mm Screwdriving Bits
- It is fitted with forward and reverse that is located above the trigger making it easy to switch direction between applications. Variable speed provides gentle start and full control in all materials
- The hammer mechanism with 0-45000 beats per minute ensuring that this machine drills extremely quickly and efficiently into brick and concrete
- It has an ergonomic design with lock-on for comfortable prolonged use
- High quality plastic kit box for safe storage of power tool and all accessories
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?