(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stanley Tape Measures Level lock

Stanley Tape Measures Level lock

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Specifications of 30-808

  • Length(m)
    3
  • Tape Width(mm)
    13
  • Scale Indicator
    Both Faces
  • Product Type
    Main Body
Part Number
30-808
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 200.62

STANLEY TAPE MEASURES 1 Piece(s) 4 Day(s)

Basic Specifications

Product Description

Stanley Tape Measures Level lock

STANLEY tape measure, finger brake system, measuring tape, easy to lock, accurate in every job for more convenient control Tape line printed with a scale on both sides of the tape, convenient to measure the top of the head. It is another tool that will help manage various mechanics and construction work very well. The tape measure is 2 additional layers of Blade Amor film coating to make it more durable and abrasion resistant. The design has a rounded shape.easy to hold, firm grip, not easy to slip while using.

Specifications of 30-808

  • Length(m)
    3
  • Tape Width(mm)
    13
  • Scale Indicator
    Both Faces
  • Product Type
    Main Body
Part Number
30-808
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 200.62

STANLEY TAPE MEASURES 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Tape Measures Micro lock

  • Cartridges and measuring tapes are made from quality materials.
  • Strong and durable to use.
  • Unit of measure see the numbers clearly Accurate and accurate readings
  • Convenient to use and portable with compact size, light weight