(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
46-532 |
46-534 |
46-536 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Width (mm) |
Blade width (mm) |
Blade thickness (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 586.17 |
STANLEY SQUARES | 1 Piece(s) | 4 Day(s) | 200 | 124 | 35 | 1.5 | ||
฿ 457.94 |
STANLEY SQUARES | 1 Piece(s) | 4 Day(s) | 250 | 184 | 43 | 1.7 | ||
฿ 546.92 |
STANLEY SQUARES | 1 Piece(s) | 4 Day(s) | 300 | 184 | 43 | 1.6 |
Stanley Stanless Squares
Stanley Stanless Squares are tool used to measure the size of creating a right angle. Checking the perpendicularity of various types of work to get the right size or in a precise angle. The scene and the handle are made of good quality materials. be strong difficult to rust Comes with numbers on a black scale Helps to see clearly Can be used to measure angles in both 45 degrees and 90 degrees, with scales in both inches and millimeters to increase a variety of applications.
Part Number |
---|
46-532 |
46-534 |
46-536 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Width (mm) |
Blade width (mm) |
Blade thickness (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 586.17 |
STANLEY SQUARES | 1 Piece(s) | 4 Day(s) | 200 | 124 | 35 | 1.5 | ||
฿ 457.94 |
STANLEY SQUARES | 1 Piece(s) | 4 Day(s) | 250 | 184 | 43 | 1.7 | ||
฿ 546.92 |
STANLEY SQUARES | 1 Piece(s) | 4 Day(s) | 300 | 184 | 43 | 1.6 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Stanley Stanless Squares
How can we improve?
How can we improve?