(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stanley Squares

Stanley Squares

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Specifications of 45-600

  • Scale
    Available
  • Length(mm)
    610
  • Width(mm)
    410
  • Blade width(mm)
    58
  • Blade thickness(mm)
    2
Part Number
45-600
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 390.78

STANLEY SQUARES 1 Piece(s) 4 Day(s)

Basic Specifications

  • Scale
    Available
  • Length(mm)
    610
  • Width(mm)
    410
  • Blade width(mm)
    58
  • Blade thickness(mm)
    2

Product Description

Stanley Squares

Metric/English Steel Carpenter's Square

Specifications of 45-600

  • Scale
    Available
  • Length(mm)
    610
  • Width(mm)
    410
  • Blade width(mm)
    58
  • Blade thickness(mm)
    2
Part Number
45-600
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 390.78

STANLEY SQUARES 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Squares

  • Formula for Squaring a foundation
  • High tempered aluminum for maximum durability
  • Lumber Scale - Board Feet Equivalent
  • Metric Conversion Table - Inches to Meters
  • Protective lacquered coating resists corrosion