Stanley Crimping Plier

Brand :
STANLEY TOOLS
Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
Product Description
Stanley Crimping Plier
Crimping pliers are used to disconnect the cable at the end. Crimping tool is used to unjoin two pieces of metal pieces/wires.
Stanley Crimping Plier
- Cuts electrical wires stripes insulation shears screws and bolts clean
- Made from quality steel Pliers have deep grooves for good stripping.
- The spring system provides good cutting force, no friction.
- The rubber coated handle is comfortable to grip. does not slip while using
- For use in stripping, cutting and jumping wires.
- Suitable for craftsmen, professionals or those who want to use it for DIY work.
| Product code | Picture | Spec | Accessory |
| 84-223 | ![]() | 230 mm | Main unit only |
| 84-253 | ![]() | 230 mm | Crimp terminal set |