(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dewalt Cordless Pressure Washer (Not Include Battry And Charger)

Dewalt Cordless Pressure Washer (Not Include Battry And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 3 Years
  • Thai Voltage 220 V

Specifications of DCPW550B

  • Product Type
    High pressure washing machine
  • Specifications
    Battery Type
  • Voltage(v)
    20
  • Flow rate(GPM)
    MAX 2.2 GPM (AT 60 PSI)*** GPM380 L/hr
  • Diameter of tube(mm)
    6.36
  • Tube length(mm)
    609
  • Max pressure(psi)
    550
  • Type
    Main unit only
  • Acc
    (1) DCPW550 Power Cleaner, (1) Long wand with quick connect, (1) Turbo nozzle, (1) 15° Nozzle, (1) 40° Nozzle, (1) Soap bottle, (1) Suction hose, (1) Quick connect hose adaptor, (1) Storage bag(1) 25° Nozzle
Part Number
DCPW550B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,116.82

CORDLESS PRESSURE WASHER 1 Piece(s) 4 Day(s)

Basic Specifications

  • Product Type
    High pressure washing machine
  • Specifications
    Battery Type
  • Voltage(v)
    20
  • Flow rate(GPM)
    MAX 2.2 GPM (AT 60 PSI)*** GPM380 L/hr
  • Diameter of tube(mm)
    6.36
  • Tube length(mm)
    609
  • Max pressure(psi)
    550
  • Type
    Main unit only
  • Acc
    (1) DCPW550 Power Cleaner, (1) Long wand with quick connect, (1) Turbo nozzle, (1) 15° Nozzle, (1) 40° Nozzle, (1) Soap bottle, (1) Suction hose, (1) Quick connect hose adaptor, (1) Storage bag(1) 25° Nozzle

Product Description

Cordless pressure washer (Not include battry and charger)

For portable cleaning on the jobsite or at home with 10X the cleaning power of a garden hose, the DEWALT 20V MAX* Power Cleaner is the ideal choice. This versatile tool can draw from any fresh water source with an included suction hose for when a garden hose is not easily accessible. The power cleaner can also be hooked up to your garden hose at home or on the jobsite with the convenient quick connect adaptor. Conveniently clean your tools and equipment as well as decks, boats, outdoor furniture, and vehicles with this all-in-one device. Find the right stream for the job with 4 nozzles included that can all be stored on the unit, plus a soap bottle to efficiently tackle a variety of cleaning tasks. Part of the 20V MAX* DEWALT system, this tool is a great addition to the professional"s collection.

Specifications of DCPW550B

  • Product Type
    High pressure washing machine
  • Specifications
    Battery Type
  • Voltage(v)
    20
  • Flow rate(GPM)
    MAX 2.2 GPM (AT 60 PSI)*** GPM380 L/hr
  • Diameter of tube(mm)
    6.36
  • Tube length(mm)
    609
  • Max pressure(psi)
    550
  • Type
    Main unit only
  • Acc
    (1) DCPW550 Power Cleaner, (1) Long wand with quick connect, (1) Turbo nozzle, (1) 15° Nozzle, (1) 40° Nozzle, (1) Soap bottle, (1) Suction hose, (1) Quick connect hose adaptor, (1) Storage bag(1) 25° Nozzle
Part Number
DCPW550B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,116.82

CORDLESS PRESSURE WASHER 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Cordless pressure washer (Not include battry and charger)

  • GARDEN HOSE COMPATIBLE with the quick connect adaptor
  • HIGH-QUALITY CLEANING: Easily apply detergent with the included soap bottle
  • VARIABLE SPEED CONTROL: 2 speeds for higher cleaning power and extended runtime
  • FAST MULTI-FUNCTION ADJUSTMENT: Multiple quick connect nozzles and on-board storage to easily switch between applications
  • TAKE ON A WIDE VARIETY OF CLEANING TASKS with 550 MAX psi* and 1.0 gpm**
  • CONVENIENCE AND PORTABILITY: Cordless cleaning tool delivers 10X the power of a garden hose† 
  • HIGH VERSATILITY: On-the-go adaptability to draw water from any fresh water source