547 Series Depth Gauge (Digimatic Type)

Brand :
MITUTOYO

Caution

  • The image shown is a representative image of the product series. The product specifications and appearance may vary depending on the model number. Please note this.

Product Description

[Features]
· Digital display ensures error-free measurement for anyone.
· Comes with a measurement data output terminal, allowing the configuration of statistical process management systems and measurement systems.
· Peak hold function (maximum value, minimum value)
· Amplitude measurement function (difference between maximum and minimum values during operation)
· Zero set function (INC measuring system origin setting)
· Preset function (ABS measuring system origin setting)
· Count direction switching function
· Tolerance judgment function
· Minimum display value switching function
· Simple calculation function f (x) = Ax
· Function lock feature
· Calibration timing warning function
· Auto-off function
· Data output
· Display value hold function (when connection cable is not connected)
· Display unit rotation function (330°)
· Low battery voltage warning display
· Error warning display
[Applications]
· For depth measurement