(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sata Impact Socket Set

Sata Impact Socket Set

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Please refer to warranty terms of each single product in the set

Specifications of 9009

  • Single Product/Set Classification
    Set Product
  • pcs/set
    12
  • Product detail
    10-piece 12.5MM series impact socket set (10, 11, 13, 14, 17, 19, 21, 22, 23, 24MM), 1-piece 12.5MM series impact universal joint, 1-piece 12.5MM series impact extension bar (5")
Part Number
9009
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,538.00

12PC. 1/2 IMPACT SOCKET SET 1 Piece(s) 4 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • pcs/set
    12
  • Product detail
    10-piece 12.5MM series impact socket set (10, 11, 13, 14, 17, 19, 21, 22, 23, 24MM), 1-piece 12.5MM series impact universal joint, 1-piece 12.5MM series impact extension bar (5")

Product Description

Sata Impact Socket Set

SATA makes mechanic’s tool sets for the best doers in the world. For men and women, tradespeople who want a full tool set with professional performance features. The uses for these master tool kits extend beyond the auto shop, with universal basic sets for the homeowner or DIY weekend warrior. Small sets are perfect for travelling, with hard storage cases and portable designs. For the true professional, we have full box sets containing a complete assortment of wrenches, pliers, screwdrivers, hex keys and more. These sets cover popular SAE and metric sizes, with the strength to get the job done and durability to not budge an inch. Miniature sets fit in your car or home, while a full universal set sets you up to do your best work on the job. Let your work do the talking, with SATA mechanic’s tool sets.

Specifications of 9009

  • Single Product/Set Classification
    Set Product
  • pcs/set
    12
  • Product detail
    10-piece 12.5MM series impact socket set (10, 11, 13, 14, 17, 19, 21, 22, 23, 24MM), 1-piece 12.5MM series impact universal joint, 1-piece 12.5MM series impact extension bar (5")
Part Number
9009
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,538.00

12PC. 1/2 IMPACT SOCKET SET 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata Impact Socket Set

  • Single hex (6pt) fastener end design
  • For use with impact drivers
  • Off-corner loading design reduces fastener rounding
  • Large markings offer easy size identification
  • Black oxide finish to resist corrosion
  • Universal joint for better access to hard-to reach fasteners
  • Chrome molybdenum alloy steel (Cr-Mo) for exceptional strength and durability
  • Comes with a durable blow mold case for storage and organization