- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Sata Socket Set, Metric&S.A.E.
(i)Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- " Please refer to the warranty terms of individual parts "
Specifications of 9006
-
- Single Product/Set Classification
- Set Product
-
- pcs/set
- 46
-
- Product detail
- 6 pt Metric Sockets 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20,21, 22, 23, 24, 27, 30, 32 mm ; 6 pt Metric Deep Sockets 10, 12, 13, 14, 15, 17, 19 mm ; Spark Plug Sockets 16, 21 mm ; 6pt. S.A.E. Sockets = 3/8, 7/16, 1/2, 9/16, 5/8, 11/16, 3/4, 13/16, 7/8, 15/16, 1″ ; Quick-Release Ratchet, Flex Handle 10″, Wobble Extensions 5″, 10″, Universal Joint,3-Way Adapter 3/8″F x 1/2″M
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 4,398.00
|
1/2" SOCKET SET METRIC&S.A.E.
|
1 Piece(s)
|
|
4 Day(s)
|
Basic Specifications
-
- Single Product/Set Classification
- Set Product
-
- pcs/set
- 46
-
- Product detail
- 6 pt Metric Sockets 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20,21, 22, 23, 24, 27, 30, 32 mm ; 6 pt Metric Deep Sockets 10, 12, 13, 14, 15, 17, 19 mm ; Spark Plug Sockets 16, 21 mm ; 6pt. S.A.E. Sockets = 3/8, 7/16, 1/2, 9/16, 5/8, 11/16, 3/4, 13/16, 7/8, 15/16, 1″ ; Quick-Release Ratchet, Flex Handle 10″, Wobble Extensions 5″, 10″, Universal Joint,3-Way Adapter 3/8″F x 1/2″M
Product Description
Sata Socket Set, Metric&S.A.E.
SATA makes mechanic’s tool sets for the best doers in the world. For men and women, tradespeople who want a full tool set with professional performance features. The uses for these master tool kits extend beyond the auto shop, with universal basic sets for the homeowner or DIY weekend warrior. Small sets are perfect for travelling, with hard storage cases and portable designs. For the true professional, we have full box sets containing a complete assortment of wrenches, sockets, pliers, screwdrivers, hex keys and more. These sets cover popular SAE and metric sizes, with the strength to get the job done and durability to not budge an inch. Miniature sets fit in your car or home, while a full universal set sets you up to do your best work on the job. Let your work do the talking, with SATA mechanic’s tool sets.
Specifications of 9006
-
- Single Product/Set Classification
- Set Product
-
- pcs/set
- 46
-
- Product detail
- 6 pt Metric Sockets 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20,21, 22, 23, 24, 27, 30, 32 mm ; 6 pt Metric Deep Sockets 10, 12, 13, 14, 15, 17, 19 mm ; Spark Plug Sockets 16, 21 mm ; 6pt. S.A.E. Sockets = 3/8, 7/16, 1/2, 9/16, 5/8, 11/16, 3/4, 13/16, 7/8, 15/16, 1″ ; Quick-Release Ratchet, Flex Handle 10″, Wobble Extensions 5″, 10″, Universal Joint,3-Way Adapter 3/8″F x 1/2″M
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 4,398.00
|
1/2" SOCKET SET METRIC&S.A.E.
|
1 Piece(s)
|
|
4 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Sata Socket Set, Metric&S.A.E.
- Ratchet with quick release design allows rapid socket removal
- Ratchet flush mounted reversing lever allows user to change direction with one hand without removing the wrench
- Sockets with single hex (6pt) fastener end design
- Socket off-corner loading design reduces fastener rounding
- Includes both Metric & SAE bolt sizes
- Large markings offer easy size identification
- Flex handle breaker bars in 10" length for optimum leverage to break free stubborn fasteners
- Bright, full polish chrome finish easily wipes clean and resists corrosion
- Comes with a durable blow mold case for storage and organization
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?