Sata Metric Double Ratcheting Combination Wrench Tray Set

Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Please refer to the warranty terms of individual parts
Product Description
Sata Full Polish Combination Ratcheting Wrench Tray Set
SATA wrenches come in essential standard and metric sizes and are available in convenient sets. Perfect for any technician’s, electrician’s or mechanic’s toolbox, these high-quality wrenches are ideal for diesel mechanic’s, heavy equipment, agricultural machinery, auto repair; or removing heavily rusted, stuck-on nuts and bolts. Thick and thin beams and multipurpose, closed-loop designs allow you to firmly grip the tool with ease to tighten and loosen hex or square nuts and bolts. Additionally, with a lightweight makeup, you don’t need to compromise on power. The laser-etched measuring scale on the tool helps you quickly identify the right size. For added convenience, tool rolls or organizers let you carry your tools hassle free when you’re on the go. The full-polished chrome finish offers a clean, modern look. Covered by a lifetime warranty, SATA wrenches help you get the job done.
Sata Metric Double Ratcheting Combination Wrench Tray Set
- Ratcheting Wrenches feature open end & ratcheting box end
- Ratcheting box end needs as little as 5° to remove fasteners
- Sleek head design enables access to tight spots where a ratchet will not fit
- Off-corner loading design on ratcheting box end provides better grip and reduces fastener rounding
- High-visibility stamped markings provide quick size identification
- Bright, full polish chrome finish easily wipes clean and resists corrosion
- Chrome vanadium alloy steel (Cr-V) for exceptional strength and durability
- Use drive tool adapter with 10mm wrench for 1/4" Dr, 13mm for 3/8" Dr, 19mm for 1/2" Dr
- Drive tool adapter converts a box end ratcheting wrench into a drive tool
- Comes with a durable tray for storage and organization
