(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Sata Full Polish Double Ratcheting Wrench

Sata Full Polish Double Ratcheting Wrench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Lifetime Warranty
  • From :
    ฿ 216.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
43604
43605
43606
43607
43608
43609
43610
43611
43612
43613
43614
43615
43616
43617
43618
43619
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width across flat dimension
(mm)

฿ 216.00

DOUBLE RATCHETING WRENCH 8MM 1 Piece(s) 4 Day(s) 140 8

฿ 240.00

DOUBLE RATCHETING WRENCH 9MM 1 Piece(s) 4 Day(s) 150 9

฿ 248.00

DOUBLE RATCHETING WRENCH 10MM 1 Piece(s) 4 Day(s) 159 10

฿ 280.00

DOUBLE RATCHETING WRENCH 11MM 1 Piece(s) 4 Day(s) 165.5 11

฿ 280.00

DOUBLE RATCHETING WRENCH 12MM 1 Piece(s) 4 Day(s) 172 12

฿ 296.00

DOUBLE RATCHETING WRENCH 13MM 1 Piece(s) 4 Day(s) 178 13

฿ 304.00

DOUBLE RATCHETING WRENCH 14MM 1 Piece(s) 4 Day(s) 191 14

฿ 336.00

DOUBLE RATCHETING WRENCH 15MM 1 Piece(s) 4 Day(s) 200 15

฿ 360.00

DOUBLE RATCHETING WRENCH 16MM 1 Piece(s) 4 Day(s) 209 16

฿ 368.00

DOUBLE RATCHETING WRENCH 17MM 1 Piece(s) 4 Day(s) 226 17

฿ 401.00

DOUBLE RATCHETING WRENCH 18MM 1 Piece(s) 4 Day(s) 237 18

฿ 433.00

DOUBLE RATCHETING WRENCH 19MM 1 Piece(s) 4 Day(s) 248 19

฿ 505.00

DOUBLE RATCHETING WRENCH 21MM 1 Piece(s) 4 Day(s) 292 21

฿ 553.00

DOUBLE RATCHETING WRENCH 22MM 1 Piece(s) 4 Day(s) 292 22

฿ 689.00

DOUBLE RATCHETING WRENCH 24MM 1 Piece(s) 4 Day(s) 334 24

฿ 793.00

DOUBLE RATCHETING WRENCH 25MM 1 Piece(s) 4 Day(s) 334 25

Basic Specifications

Product Description

Sata Full Polish Double Ratcheting Wrench

SATA wrenches come in essential standard and metric sizes and are available in convenient sets. Perfect for any technician’s, electrician’s or mechanic’s toolbox, these high-quality wrenches are ideal for diesel mechanic’s, heavy equipment, agricultural machinery, auto repair; or removing heavily rusted, stuck-on nuts and bolts. Thick and thin beams and multipurpose, closed-loop designs allow you to firmly grip the tool with ease to tighten and loosen hex or square nuts and bolts. Additionally, with a lightweight makeup, you don’t need to compromise on power. The laser-etched measuring scale on the tool helps you quickly identify the right size. For added convenience, tool rolls or organizers let you carry your tools hassle free when you’re on the go. The full-polished chrome finish offers a clean, modern look. Covered by a lifetime warranty, SATA wrenches help you get the job done.

Part Number
43604
43605
43606
43607
43608
43609
43610
43611
43612
43613
43614
43615
43616
43617
43618
43619
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width across flat dimension
(mm)

฿ 216.00

DOUBLE RATCHETING WRENCH 8MM 1 Piece(s) 4 Day(s) 140 8

฿ 240.00

DOUBLE RATCHETING WRENCH 9MM 1 Piece(s) 4 Day(s) 150 9

฿ 248.00

DOUBLE RATCHETING WRENCH 10MM 1 Piece(s) 4 Day(s) 159 10

฿ 280.00

DOUBLE RATCHETING WRENCH 11MM 1 Piece(s) 4 Day(s) 165.5 11

฿ 280.00

DOUBLE RATCHETING WRENCH 12MM 1 Piece(s) 4 Day(s) 172 12

฿ 296.00

DOUBLE RATCHETING WRENCH 13MM 1 Piece(s) 4 Day(s) 178 13

฿ 304.00

DOUBLE RATCHETING WRENCH 14MM 1 Piece(s) 4 Day(s) 191 14

฿ 336.00

DOUBLE RATCHETING WRENCH 15MM 1 Piece(s) 4 Day(s) 200 15

฿ 360.00

DOUBLE RATCHETING WRENCH 16MM 1 Piece(s) 4 Day(s) 209 16

฿ 368.00

DOUBLE RATCHETING WRENCH 17MM 1 Piece(s) 4 Day(s) 226 17

฿ 401.00

DOUBLE RATCHETING WRENCH 18MM 1 Piece(s) 4 Day(s) 237 18

฿ 433.00

DOUBLE RATCHETING WRENCH 19MM 1 Piece(s) 4 Day(s) 248 19

฿ 505.00

DOUBLE RATCHETING WRENCH 21MM 1 Piece(s) 4 Day(s) 292 21

฿ 553.00

DOUBLE RATCHETING WRENCH 22MM 1 Piece(s) 4 Day(s) 292 22

฿ 689.00

DOUBLE RATCHETING WRENCH 24MM 1 Piece(s) 4 Day(s) 334 24

฿ 793.00

DOUBLE RATCHETING WRENCH 25MM 1 Piece(s) 4 Day(s) 334 25

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata Full Polish Double Ratcheting Wrench

  • Ratcheting function on open end and box end
  • Ratcheting box end needs as little as 5° to remove fasteners
  • Sleek head design enables access to tight spots where a ratchet will not fit
  • Open end quickly ratchet nuts and bolts without removing the wrench from the fastener
  • Off-corner loading design on ratcheting box ends provide better grip and reduces fastener rounding
  • 5° ratcheting arc VS. 30° on standard combination wrenches
  • High-visibility stamped markings provide quick size identification
  • Bright, full polish chrome finish easily wipes clean and resists corrosion
  • Chrome vanadium alloy steel (Cr-V) for exceptional strength and durability