(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sata Full Polish Box End Wrench

Sata Full Polish Box End Wrench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Lifetime Warranty
  • From :
    ฿ 168.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
42201
42202
42203
42204
42205
42206
42207
42208
42209
42210
42211
42213
42220
42223
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width across flat dimension
(mm)

฿ 168.00

BOX END WRENCH 8X10MM 1 Piece(s) 4 Day(s) 185 8x10

฿ 192.00

BOX END WRENCH 10X12MM 1 Piece(s) 4 Day(s) 196 10x12

฿ 200.00

BOX END WRENCH 11X13MM 1 Piece(s) 4 Day(s) 205 11x13

฿ 200.00

BOX END WRENCH 12X14MM 1 Piece(s) 4 Day(s) 220 12x14

฿ 240.00

BOX END WRENCH 14X17MM 1 Piece(s) 4 Day(s) 235 14x17

฿ 288.00

BOX END WRENCH 17X19MM 1 Piece(s) 4 Day(s) 270 17x19

฿ 336.00

BOX END WRENCH 19X21MM 1 Piece(s) 4 Day(s) 270 19x21

฿ 336.00

BOX END WRENCH 21X23MM 1 Piece(s) 4 Day(s) 290 21x23

฿ 377.00

BOX END WRENCH 22X24MM 1 Piece(s) 4 Day(s) 320 22x24

฿ 377.00

BOX END WRENCH 23X26MM 1 Piece(s) 4 Day(s) 360 23x26

฿ 449.00

BOX END WRENCH 24X27MM 1 Piece(s) 4 Day(s) 360 24x27

฿ 168.00

BOX END WRENCH 6X7MM 1 Piece(s) 4 Day(s) 165 6x7

฿ 368.00

BOX END WRENCH 19X22MM 1 Piece(s) 4 Day(s) 270 19x22

฿ 200.00

BOX END WRENCH 13X15MM 1 Piece(s) 4 Day(s) 235 13x15

Basic Specifications

Product Description

Sata Full Polish Box End Wrench

SATA wrenches come in essential standard and metric sizes and are available in convenient sets. Perfect for any technician’s, electrician’s or mechanic’s toolbox, these high-quality wrenches are ideal for diesel mechanic’s, heavy equipment, agricultural machinery, auto repair; or removing heavily rusted, stuck-on nuts and bolts. Thick and thin beams and multipurpose, closed-loop designs allow you to firmly grip the tool with ease to tighten and loosen hex or square nuts and bolts. Additionally, with a lightweight makeup, you don’t need to compromise on power. The laser-etched measuring scale on the tool helps you quickly identify the right size. For added convenience, tool rolls or organizers let you carry your tools hassle free when you’re on the go. The full-polished chrome finish offers a clean, modern look. Covered by a lifetime warranty, SATA wrenches help you get the job done.

Part Number
42201
42202
42203
42204
42205
42206
42207
42208
42209
42210
42211
42213
42220
42223
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width across flat dimension
(mm)

฿ 168.00

BOX END WRENCH 8X10MM 1 Piece(s) 4 Day(s) 185 8x10

฿ 192.00

BOX END WRENCH 10X12MM 1 Piece(s) 4 Day(s) 196 10x12

฿ 200.00

BOX END WRENCH 11X13MM 1 Piece(s) 4 Day(s) 205 11x13

฿ 200.00

BOX END WRENCH 12X14MM 1 Piece(s) 4 Day(s) 220 12x14

฿ 240.00

BOX END WRENCH 14X17MM 1 Piece(s) 4 Day(s) 235 14x17

฿ 288.00

BOX END WRENCH 17X19MM 1 Piece(s) 4 Day(s) 270 17x19

฿ 336.00

BOX END WRENCH 19X21MM 1 Piece(s) 4 Day(s) 270 19x21

฿ 336.00

BOX END WRENCH 21X23MM 1 Piece(s) 4 Day(s) 290 21x23

฿ 377.00

BOX END WRENCH 22X24MM 1 Piece(s) 4 Day(s) 320 22x24

฿ 377.00

BOX END WRENCH 23X26MM 1 Piece(s) 4 Day(s) 360 23x26

฿ 449.00

BOX END WRENCH 24X27MM 1 Piece(s) 4 Day(s) 360 24x27

฿ 168.00

BOX END WRENCH 6X7MM 1 Piece(s) 4 Day(s) 165 6x7

฿ 368.00

BOX END WRENCH 19X22MM 1 Piece(s) 4 Day(s) 270 19x22

฿ 200.00

BOX END WRENCH 13X15MM 1 Piece(s) 4 Day(s) 235 13x15

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata Full Polish Box End Wrench

  • Double box end wrench design with 2 sizes per wrench
  • 40° offset double box end design provides better access to recessed fasteners
  • Off-corner loading design on box ends provide better grip and reduces fastener rounding
  • Sleek head design enables access to tight spots where a ratchet will not fit
  • High-visibility stamped markings provide quick size identification
  • Bright, full polish chrome finish easily wipes clean and resists corrosion
  • Chrome vanadium alloy steel (Cr-V) for exceptional strength and durability