(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sata Full Polish Open End Wrench

Sata Full Polish Open End Wrench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Lifetime Warranty
  • From :
    ฿ 72.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
41201
41202
41203
41204
41205
41206
41207
41208
41209
41210
41211
41212
41213
41217
41218
41220
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width across flat dimension
(mm)

฿ 72.00

OPEN END WRENCH 6X7MM 1 Piece(s) 4 Day(s) 124 6x7

฿ 96.00

OPEN END WRENCH 8X10MM 1 Piece(s) 4 Day(s) 150 8x10

฿ 96.00

OPEN END WRENCH 10X12MM 1 Piece(s) 4 Day(s) 163 10x12

฿ 96.00

OPEN END WRENCH 11X13MM 1 Piece(s) 4 Day(s) 175 11x13

฿ 104.00

OPEN END WRENCH 12X14MM 1 Piece(s) 4 Day(s) 187 12x14

฿ 144.00

OPEN END WRENCH 14X17MM 1 Piece(s) 4 Day(s) 201 14x17

฿ 152.00

OPEN END WRENCH 17X19MM 1 Piece(s) 4 Day(s) 228 17x19

฿ 168.00

OPEN END WRENCH 19X21MM 1 Piece(s) 4 Day(s) 240 19x21

฿ 192.00

OPEN END WRENCH 21X23MM 1 Piece(s) 4 Day(s) 262 21x23

฿ 272.00

OPEN END WRENCH 22X24MM 1 Piece(s) 4 Day(s) 285 22x24

฿ 296.00

OPEN END WRENCH 23X26MM 1 Piece(s) 4 Day(s) 300 23x26

฿ 296.00

OPEN END WRENCH 24X27MM 1 Piece(s) 4 Day(s) 300 24x27

฿ 401.00

OPEN END WRENCH 30X32MM 1 Piece(s) 4 Day(s) 310 30x31

฿ 96.00

OPEN END WRENCH 9X11MM 1 Piece(s) 4 Day(s) 150 9x11

฿ 120.00

OPEN END WRENCH 13X15MM 1 Piece(s) 4 Day(s) 182 13x15

฿ 320.00

OPEN END WRENCH 27X30MM 1 Piece(s) 4 Day(s) 290 27x30

Basic Specifications

Product Description

Sata Full Polish Open End Wrench

SATA wrenches come in essential standard and metric sizes and are available in convenient sets. Perfect for any technician’s, electrician’s or mechanic’s toolbox, these high-quality wrenches are ideal for diesel mechanic’s, heavy equipment, agricultural machinery, auto repair; or removing heavily rusted, stuck-on nuts and bolts. Thick and thin beams and multipurpose, closed-loop designs allow you to firmly grip the tool with ease to tighten and loosen hex or square nuts and bolts. Additionally, with a lightweight makeup, you don’t need to compromise on power. The laser-etched measuring scale on the tool helps you quickly identify the right size. For added convenience, tool rolls or organizers let you carry your tools hassle free when you’re on the go. The full-polished chrome finish offers a clean, modern look. Covered by a lifetime warranty, SATA wrenches help you get the job done.

Part Number
41201
41202
41203
41204
41205
41206
41207
41208
41209
41210
41211
41212
41213
41217
41218
41220
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width across flat dimension
(mm)

฿ 72.00

OPEN END WRENCH 6X7MM 1 Piece(s) 4 Day(s) 124 6x7

฿ 96.00

OPEN END WRENCH 8X10MM 1 Piece(s) 4 Day(s) 150 8x10

฿ 96.00

OPEN END WRENCH 10X12MM 1 Piece(s) 4 Day(s) 163 10x12

฿ 96.00

OPEN END WRENCH 11X13MM 1 Piece(s) 4 Day(s) 175 11x13

฿ 104.00

OPEN END WRENCH 12X14MM 1 Piece(s) 4 Day(s) 187 12x14

฿ 144.00

OPEN END WRENCH 14X17MM 1 Piece(s) 4 Day(s) 201 14x17

฿ 152.00

OPEN END WRENCH 17X19MM 1 Piece(s) 4 Day(s) 228 17x19

฿ 168.00

OPEN END WRENCH 19X21MM 1 Piece(s) 4 Day(s) 240 19x21

฿ 192.00

OPEN END WRENCH 21X23MM 1 Piece(s) 4 Day(s) 262 21x23

฿ 272.00

OPEN END WRENCH 22X24MM 1 Piece(s) 4 Day(s) 285 22x24

฿ 296.00

OPEN END WRENCH 23X26MM 1 Piece(s) 4 Day(s) 300 23x26

฿ 296.00

OPEN END WRENCH 24X27MM 1 Piece(s) 4 Day(s) 300 24x27

฿ 401.00

OPEN END WRENCH 30X32MM 1 Piece(s) 4 Day(s) 310 30x31

฿ 96.00

OPEN END WRENCH 9X11MM 1 Piece(s) 4 Day(s) 150 9x11

฿ 120.00

OPEN END WRENCH 13X15MM 1 Piece(s) 4 Day(s) 182 13x15

฿ 320.00

OPEN END WRENCH 27X30MM 1 Piece(s) 4 Day(s) 290 27x30

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata Full Polish Open End Wrench

  • Double open end design with 2 sizes per wrench
  • Sleek head design enables access to tight spots where a ratchet will not fit
  • High-visibility stamped markings provide quick size identification
  • Bright, full polish chrome finish easily wipes clean and resists corrosion
  • Chrome vanadium alloy steel (Cr-V) for exceptional strength and durability