Sata X-Beam Combination Wrench

Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Lifetime Warranty
Product Description
Sata X-Beam Combination Wrench
SATA wrenches come in essential standard and metric sizes and are available in convenient sets. Perfect for any technician’s, electrician’s or mechanic’s toolbox, these high-quality wrenches are ideal for diesel mechanic’s, heavy equipment, agricultural machinery, auto repair; or removing heavily rusted, stuck-on nuts and bolts. Thick and thin beams and multipurpose, closed-loop designs allow you to firmly grip the tool with ease to tighten and loosen hex or square nuts and bolts. Additionally, with a lightweight makeup, you don’t need to compromise on power. The laser-etched measuring scale on the tool helps you quickly identify the right size. For added convenience, tool rolls or organizers let you carry your tools hassle free when you’re on the go. The full-polished chrome finish offers a clean, modern look. Covered by a lifetime warranty, SATA wrenches help you get the job done.
Sata X-Beam Combination Wrench
- Combination Wrenches feature open end & box end
- X-Beam™ design lets you apply force to the flat side of the wrench, reducing hand fatigue and increasing tourque output by 25%
- Off-corner loading design on box end provides better grip and reduces fastener rounding
- Combination wrenches feature a 15° offset box end for added knuckle clearance
- Up to 25% longer for improved access and leverage
- Hand and wrench contact area increased 5 times when operating
- Sleek head design enables
access to tight spots where
a ratchet will not fit - High-visibility stamped markings provide quick size identification
- Bright, full polish chrome finish easily wipes clean and resists corrosion
- Chrome vanadium alloy steel (Cr-V) for exceptional strength and durability
