(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sata Long Arm Ball Point Hex Key Set, S.A.E.

Sata Long Arm Ball Point Hex Key Set, S.A.E.

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Please refer to warranty terms of each single product in the set.

Specifications of 9106

  • Width across flat dimension(mm)
    1/16", 5/64", 3/32", 7/64", 1/8", 9/64", 5/32", 3/16", 7/32", 1/4", 5/16", 3/8"
  • Tip Type
    Ballpoint
  • Type
    Hex L-shape wrench
  • Single Product/Set Classification
    Set Product
  • Pcs/Set
    12
Part Number
9106
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 703.00

LONG ARM BALL POINT HEX SET 1 Piece(s) 4 Day(s)

Basic Specifications

Product Description

Sata Long Arm Ball Point Hex Key Set, S.A.E.

SATA hex keys gives professionals the strength and versatility required to tackle automotive or industrial work. Do your best work with innovative SATA keys in metric or SAE sizes, combining top features like folding designs or ball ends with the proven strength of precision-formed alloy steel. T-handle designs, small and micro keys for improved access, hex key bit sockets, service adaptors; no matter what you need to get done, SATA has the tool for you. Do good work and make a change with the power and reliability of SATA tools, all covered under our lifetime warranty.

Specifications of 9106

  • Width across flat dimension(mm)
    1/16", 5/64", 3/32", 7/64", 1/8", 9/64", 5/32", 3/16", 7/32", 1/4", 5/16", 3/8"
  • Tip Type
    Ballpoint
  • Type
    Hex L-shape wrench
  • Single Product/Set Classification
    Set Product
  • Pcs/Set
    12
Part Number
9106
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 703.00

LONG ARM BALL POINT HEX SET 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata Long Arm Ball Point Hex Key Set, S.A.E.

  • Ball point keys allow for angled access to fasteners
  • Precise fit for a solid grip and chamfered tips for faster insertion
  • Easy to read size markings
  • Housed in impact resistant, nylon fiber caddy with quick key removal
  • Chrome vanadium alloy steel (Cr-V) for exceptional strength and durability