- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
SATA Infrared Thermometer
(i)Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Except for batteries,the rest parts warranty for 2 years
Specifications of 3031
-
- Product Type
- Thermometer
-
- Temperature Measuring Range(°C)
- -38℃~+520℃(-36.4℉~+968℉)
-
- Operating Temperature Range(°C)
- 0℃~40℃
-
- Spectral response
- 7.5~13.5 μm
-
- Measurement accuracy
- ±2℃(4℉)or 2% of the readings, of which the error range is large
-
- Response Time
- 1s,95%
-
- Distance coefficient rate D:S
- 8:1
-
- Emissivity
- 0.95
-
- Resolution of readings
- 0.1℃/0.1℉
-
- Automatic backlight closing time
- 15 seconds after the instrument stop operating
-
- Automatic closing time
- 60 seconds after the instrument stop operating
-
- Operating humidity
- Relative humidity<75%,No condensation
-
- Storage Temperature
- -20℃~60℃,Relative humidity≤85%
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,810.00
|
INFRARED THERMOMETER
|
1 Piece(s)
|
|
4 Day(s)
|
Basic Specifications
-
- Product Type
- Thermometer
-
- Temperature Measuring Range(°C)
- -38℃~+520℃(-36.4℉~+968℉)
-
- Operating Temperature Range(°C)
- 0℃~40℃
-
- Spectral response
- 7.5~13.5 μm
-
- Measurement accuracy
- ±2℃(4℉)or 2% of the readings, of which the error range is large
-
- Response Time
- 1s,95%
-
- Distance coefficient rate D:S
- 8:1
-
- Emissivity
- 0.95
-
- Resolution of readings
- 0.1℃/0.1℉
-
- Automatic backlight closing time
- 15 seconds after the instrument stop operating
-
- Automatic closing time
- 60 seconds after the instrument stop operating
-
- Operating humidity
- Relative humidity<75%,No condensation
-
- Storage Temperature
- -20℃~60℃,Relative humidity≤85%
Product Description
SATA TOOLS
SATA Tools is a global leader in hand tools for automotive and industrial mechanics and the fastest growing premium quality mechanics hand tool company worldwide over the past 20 years.It is tailor-made for the market and meets the domestic market's demand for medium and high-end tools.
Specifications of 3031
-
- Product Type
- Thermometer
-
- Temperature Measuring Range(°C)
- -38℃~+520℃(-36.4℉~+968℉)
-
- Operating Temperature Range(°C)
- 0℃~40℃
-
- Spectral response
- 7.5~13.5 μm
-
- Measurement accuracy
- ±2℃(4℉)or 2% of the readings, of which the error range is large
-
- Response Time
- 1s,95%
-
- Distance coefficient rate D:S
- 8:1
-
- Emissivity
- 0.95
-
- Resolution of readings
- 0.1℃/0.1℉
-
- Automatic backlight closing time
- 15 seconds after the instrument stop operating
-
- Automatic closing time
- 60 seconds after the instrument stop operating
-
- Operating humidity
- Relative humidity<75%,No condensation
-
- Storage Temperature
- -20℃~60℃,Relative humidity≤85%
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,810.00
|
INFRARED THERMOMETER
|
1 Piece(s)
|
|
4 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
SATA Infrared Thermometer
- A contactless thermometer that uses the infrared technology.
- Unique tricolor backlight display
- Quick detection of the temperature change point according to the setting Simple, safe, fast measurement, etc.
- 1.5 V AAA batteries x 2
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?