- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
SATA Punch Set
(i)Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- " Lifetime Warranty "
Specifications of 9161
-
- Product Type
- Manual punch
-
- Set
- 1 x Center punch 4 mm1 x Drift punch 3 mm1 x Pin punch 4 mm1 x Cape chisel 5 mm1 x Flat chisel 12 mm
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 697.00
|
5PCS PUNCH SET
|
1 Piece(s)
|
|
4 Day(s)
|
Basic Specifications
-
- Product Type
- Manual punch
-
- Set
- 1 x Center punch 4 mm1 x Drift punch 3 mm1 x Pin punch 4 mm1 x Cape chisel 5 mm1 x Flat chisel 12 mm
Product Description
SATA PUNCH SET
SATA chisels and punches combine the strength that professionals need with unparalleled versatility to make the perfect sets of tools for carving, wood turning, engraving, Mortising or a variety of other applications. The single-piece forged steel bodies of every SATA Chisel and punch are perfect for wood turning on a lathe or cutting dovetails or other joints. If you want to punch through wood, leather or metal pieces, rely on the strength of SATA. Our innovative sharpening techniques ensure that every set meets professional standards of quality. The world needs more doers, and at SATA, we’re devoted to putting the best tools into the hands of the best doers.
Specifications of 9161
-
- Product Type
- Manual punch
-
- Set
- 1 x Center punch 4 mm1 x Drift punch 3 mm1 x Pin punch 4 mm1 x Cape chisel 5 mm1 x Flat chisel 12 mm
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 697.00
|
5PCS PUNCH SET
|
1 Piece(s)
|
|
4 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
SATA PUNCH SET
- Chrome plated finish to resist corrosion
- Heat treated for long lasting durability
- Includes plastic caddy for storage and organization
- Capacity to remove up to 40,000 welding burrs
- Bright, full polish chrome finish easily wipes clean
- Chrome vanadium alloy steel (Cr-V) for exceptional strength and durability
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?