SATA Sliding Door Service Cart

Brand :
SATA TOOLS
Caution
Product Description
Sliding Door Service Cart
[Features]
Open top tray for easy tools placement
Shuttle door for easy opening/closing
See-through net structure on side panels
Drawer load capacity 35 kg
[Specifications]
Rated load of single drawer: 20kg
Overall rated load: 100kg
Net Weight: 22kg
Height: 81.8cm
Weight: 38.2cm
Length: 63.1cm
Introduction
| ● | Designed with steel wire mesh for convenient visual management of tools | ||||
| ● | Designed with roller shutter door for easily opening and closing the door | ||||
| ● | Top tray for convenient tool management | ||||
| ● | Rated load of single drawer: 20 kg | ||||
| ● | Overall rated load: 100 kg |
Specifications
| Product No | 95111 |
| Rated load of single drawer (kg) | 20 |
| Overall rated load (kg) | 100 |
| Net Weight (kg) | 22 |
| Warranty Terms | Lifetime Warranty |
| H (CM) | 81.8 |
| W (CM) | 38.2 |
| L (CM) | 63.1 |
| MADE IN | China |