(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

SATA Tool Cart

SATA Tool Cart

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 18,177.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
95107
95119
95121
95207
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)

฿ 29,599.00

7-DRAWER TOOL CART 1 Piece(s) 4 Day(s) 740 480 980 240

฿ 28,443.00

4-DRAWER TOOL CART 1 Piece(s) 4 Day(s) 877 549 1015 150

฿ 18,177.00

5-DRAWER TOOL CART 1 Piece(s) 4 Day(s) 770 470 896 200

฿ 36,897.00

7-DRAWER TOOL CART 29 1 Piece(s) 4 Day(s) 805 490 1000 300
Part Number
95107
95119
95121
95207
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)

฿ 29,599.00

7-DRAWER TOOL CART 1 Piece(s) 4 Day(s) 740 480 980 240

฿ 28,443.00

4-DRAWER TOOL CART 1 Piece(s) 4 Day(s) 877 549 1015 150

฿ 18,177.00

5-DRAWER TOOL CART 1 Piece(s) 4 Day(s) 770 470 896 200

฿ 36,897.00

7-DRAWER TOOL CART 29 1 Piece(s) 4 Day(s) 805 490 1000 300

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Model95107
7-drawer Tool Cart
95119 
4-drawer Tool Cart
95121
5-Drawer Tool Cart
95207
7-Drawer Tool Cart
Product Picture
Introduction
Body made of 1.2MM thick cold rolled sheet, ensuring strength and firmness    
Inner dimensions of drawer: 1st ~ 5th layers: 570 x 382 x 65MM (L x W x H)    
6th ~ 7th layers: 570 x 382 x 142MM (L x W x H)    
Four 5" nylon wheels (including two universal wheels with brake), ensuring higher flexibility and load    
Including 1 screwdriver storage tool box with lock, making it convenient and practical    
Trolley handle with PVC sleeve, improving the operation comfort    
Rated load of single drawer: 35 kg    
Overall rated load: 240 kg
Durable PVC handle for comfortable grip    
Cart body made of 1.2mm thickness steel for strength and durability    
Easy lid opening and closing with gas charged lift support struts    
Two swivel (with stopper) and two fixed casters with pin rolling bearings    
Drawer load capacity 35 kg    
5-inch heavy duty caster, ensuring smooth traveling, lower noise and longer service life    
Each drawer capacity should not exceed 45kg    
Overall rated load: 240 kg
Five-drawer design, meeting with demands of automotive repair work, cost-effective    
Inner dimensions of drawer: 1st~ 3rd layers: 563 x 404 x 90MM (L x W x H)    
4th ~ 5th layers: 563 x 404 x 145MM (L x W x H)    
Designed with four side edges and reinforced backplate, ensuring higher strength and durability    
45MM reinforced ball bearing slider and single drawer with a max. load of 35 kg, ensuring smooth opening and closing even under the rated load    
5-inch heavy duty caster, ensuring smooth traveling, lower noise and longer service life    
Thickened full polish aluminum alloy handle, more elegant and durable    
Dual-color plastic spraying process, ensuring elegant appearance. Grey plastic pitting surface, not easy to be scratched    
EVA mat provided for all drawers    
Overall rated load: 200 kg
High strength structure design and powder sprayed surface, suitable for complicated working environment of factories    
Inner dimensions of drawer:    
 1st~ 5th layers: 570 x 380 x 63MM (L x W x H)    
 6-layer: 570 x 380 x 135MM (L x W x H)    
 7th layer: 570 x 380 x 182MM (L x W x H)    
High quality slider, ensuring smooth opening/closing of drawers even under rated load    
High quality caster, ensuring smooth traveling, high steering performance and no skidding after braking    
Trolley bench processed by unique injection molding technology, ensuring higher strength    
Annular key structure, extending service life of the lock    
Rated load of single drawer in the 1st ~ 6th layers: 35 kg, that of single drawer in the 7th layer: 45 kg    
Overall rated load: 300 kg    
Specifications
Product No95107
Overall rated load (kg)240
Net Weight (kg)79.5
Warranty TermsLifetime Warranty
L (CM)67.9
Rated load of single drawer (kg)35
Inner dimensions of drawers1~5 levels: 570x382x65MM(LxWxH)
6~7 levels: 570x382x142MM(LxWxH)
MADE INChina
W (CM)45.8
H (CM)100.7
Product No95119
H (CM)101.5
L (CM)87.7
W (CM)54.9
Net Weight (kg)77
Rated load of single drawer (kg)35
Overall rated load (kg)240
Warranty TermsLifetime Warranty
MADE INChina
Product No95121
H (CM)89.6
Net Weight (kg)50
Warranty TermsLifetime Warranty
MADE INChina
L (CM)77
W (CM)47
Inner dimensions of drawers1~3 levels: 563x404x90MM(LxWxH)
4~5 levels: 563x404x145MM(LxWxH)
Rated load of single drawer (kg)35
Overall rated load (kg)200
Product No95207
W (CM)49
Net Weight (kg)72.25
MADE INChina
Sepcification29"
L (CM)80.5
Warranty TermsLifetime Warranty
H (CM)100
Inner dimensions of drawers1~5 levels: 570x380x63MM(LxWxH)
6 levels: 570x380x135MM(LxWxH)
7 levels: 570x380x182MM(LxWxH)
Overall rated load (kg)300