SATA Tool Cart With Stainless Steel Workbench

Caution
Product Description
Tool Cart With Workbench
[Features]
Contains tools needed for most repairs
Ratchet with quick release design allows rapid socket removal
Standard and deep socket options to reach more fasteners
Double open end wrench design with 2 sizes per wrench
Adjustable wrench with extra wide jaw opening for greater capacity
Screwdriver blade is made of high performance alloy steel for maximum strength and durability.
Locking pliers with compound locking action for powerful non-slip locking grip
Ball point keys allow for angled access to fasteners
Extension for better reach to more fasteners
Sliding T-handle provides more leverage to break free stubborn fasteners.
[Specifications]
Inner dimensions of drawers: 1~3 levels: 570x380x63mm(LxWxH), 4 levels: 570x380x135mm(LxWxH), 5 levels: 570x380x182mm(LxWxH)
Overall rated load: 300kg
Length: 118cm
Net Weight: 89.38kg
Width: 48cm
Height: 86cm
Introduction
| ● | High strength structure design and powder sprayed surface, suitable for complicated working environment of factories | ||||
| ● | Inner dimensions of drawer: | ||||
| 1st~ 3rd layers: 570 x 380 x 63MM (L x W x H) | |||||
| 4th layer: 570 x 380 x 135MM (L x W x H) | |||||
| 5th layer: 570 x 380 x 182MM (L x W x H) | |||||
| ● | Stainless steel trolley bench reinforced with high density board, ensuring higher strength; | ||||
| ● | mounting holes reserved for bench vice, convenient and practical | ||||
| ● | High quality slider, ensuring smooth opening/closing of drawers even under rated load | ||||
| ● | High quality caster, ensuring smooth traveling, high steering performance and no skidding after braking | ||||
| ● | Trolley bench processed by unique injection molding technology, ensuring higher strength | ||||
| ● | Annular key structure, extending service life of the lock | ||||
| ● | Rated load of single drawer in the 1st ~ 4th layers: 35 kg, that of single drawer in the 5th layer: 45 kg | ||||
| ● | Overall rated load: 300 kg |
Specifications
| Product No | 95208 |
| Inner dimensions of drawers | 1~3 levels: 570x380x63MM(LxWxH) 4 levels: 570x380x135MM(LxWxH) 5 levels: 570x380x182MM(LxWxH) |
| Overall rated load (kg) | 300 |
| MADE IN | China |
| L (CM) | 118 |
| Net Weight (kg) | 89.38 |
| Warranty Terms | Lifetime Warranty |
| W (CM) | 48 |
| H (CM) | 86 |