SATA Service Cart

Brand :
SATA TOOLS
Caution
Product Description
Service Cart
[Specifications]
Length:84.1cmWidth:41.4cm
Height:82.7cm
Rated load of single drawer:35kg
Specifications
| Product No | 95108A |
| L (CM) | 84.1 |
| MADE IN | China |
| Warranty Terms | Lifetime Warranty |
| Net Weight (kg) | 24.9 |
| Overall rated load (kg) | 150 |
| W (CM) | 41.4 |
| H (CM) | 82.7 |
| Rated load of single drawer (kg) | 35 |