SATA Working Belt With Tape Measure Hook

Caution
Product Description
Working Belt,Tape Measure Hook
[Features]
Advanced 900 D polyester fabric which is highly durable.
Main bearing parts with thicker padding, preventing deformation and fracture
Belt with adjustable length, adapting to the needs of different users
Made of special thickened waterproof nylon fabric, highly durable
Thicker band, durable and resistant to wear
It is recommended to use together with SATA #95211/#95212/#95213 tool pockets
As the tool bag has a soft structure, the dimension is for reference only, and the product in kind shall prevail
[Specifications]
Notice: Tools excluded
Net Weight: 0.18kg
Length: 12cm
Height: 5cm
Working Belt with Tape Measure Hook
Introduction
| ● | Advanced 900 D polyester fabric which is highly durable. | ||||
| ● | Main bearing parts with thicker padding, preventing deformation and fracture | ||||
| ● | Belt with adjustable length, adapting to the needs of different users | ||||
| ● | Made of special thickened waterproof nylon fabric, highly durable | ||||
| ● | Thicker band, durable and resistant to wear | ||||
| ● | It is recommended to use together with SATA #95211/#95212/#95213 tool pockets | ||||
| ● | As the tool bag has a soft structure, the dimension is for reference only, and the product in kind shall prevail | ||||
| ● | Excluding contained tools, with belt together with tape measure buckle provided free of charge |
Specifications
| Product No | 95215 |
| Notice | Tools excluded. |
| Net Weight (kg) | 0.18 |
| MADE IN | China |
| Warranty Terms | This product is consumable, not within SATA lifetime warranty. |
| L (CM) | 12 |
| H (CM) | 5 |