(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
FS0301 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 80.00 |
"PALM DIPPED LATEX GLOVES 9""" | 1 Piece(s) | 4 Day(s) |
Part Number |
---|
FS0301 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 80.00 |
"PALM DIPPED LATEX GLOVES 9""" | 1 Piece(s) | 4 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Latex Palm Coated Gloves 9"
Introduction
● | Wrinkle coating for surface water drainage, providing good dry and wet grip | ||||
● | Mixed cotton lining, improving comfort and breathability | ||||
● | Lining polyester, allowing longer service life and close fit with hand | ||||
● | Balanced mechanical properties, ensuring higher tear resistance | ||||
● | Uncoated back design, ensuring effective ventilation |
Product No | FS0301 |
MADE IN | China |
Length(CM) | 24 |
Width(CM) | 10.5 |
Height(CM) | 2 |
Net weight(g) | 95 |
Material | cotton yarn |
pcs / pack | 12 |
Warranty Terms | This product is consumable, not within SATA lifetime warranty. |
How can we improve?
How can we improve?