(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SATA Safety Glasses

SATA Safety Glasses

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 96.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
YF0103
YF0104
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Anti-fog

฿ 96.00

SAFETY GLASSES 1 Piece(s) 4 Day(s) NA

฿ 128.00

SAFETY GLASSES, ANTI-FOG 1 Piece(s) 4 Day(s) Available
Part Number
YF0103
YF0104
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Anti-fog

฿ 96.00

SAFETY GLASSES 1 Piece(s) 4 Day(s) NA

฿ 128.00

SAFETY GLASSES, ANTI-FOG 1 Piece(s) 4 Day(s) Available

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Model

YF0103
Visitor Spectacle

 

YF0104
Visitor Spectacle(Anti-Fog)
Product PictureVisitor SpectableVisitor SpectableVisitor Spectable Anti-fogVisitor Spectable Anti-fog
Introductions
In line with GB14866-2006, European CE EN166 and USA ANSIZ87.1-2003    
Suitable for face shapes of Asians    
Wide visual field, available for wearing spectacle glasses inside
    Specifications
    Product NoYF0103
    MADE INChina
    Length(CM)18
    Width(CM)9
    Height(CM)1.5
    Net weight(g)52
    MaterialPC
    pcs / pack12
    Warranty TermsThis product is consumable, not within SATA lifetime warranty.
    Product NoYF0104
    Warranty TermsThis product is consumable, not within SATA lifetime warranty.
    MADE INChina
    Length(CM)18
    Width(CM)9
    Height(CM)1.5
    Net weight(g)60
    MaterialPC
    pcs / pack12