SATA Flashlight

Caution
Product Description
Flashlight
[Features]
Suitable for repair lighting, inspection, on-board and outdoor use
Flashlight, providing 250 LM high-brightness lighting for 3 h, within a range of 200m
Side work light, providing 200 LM wide-range lighting for 4h
Bracket with 300° rotation adjustment function for multi-angle flexible lighting
Magnet at the bracket bottom, ensuring strong suction and fixing
Stepless dimming enabled by pressing and holding, for brightness regulation as needed
Red light and flashing warning function
1800mAh lithium battery
USB output, alternatively used as a portable power source
[Specifications]
Luminance: Front light 250±20LM/Sidelight 200±20LM
Illuminance(Lux/1m): Front light: 8500lux/Sidelight: 85lux
Irradiation distance: Front light:200m/Sidelight:white light 19m
Discharge time: Front light:3~4h/Sidelight:4~5h
Product size: LxWxH: 166mmx42.5mmx41mm
Charging time: 3h
Switch Press the open, long press can be stepless dimmer
Charging line: 0.8m,No adapter, one MICRO USB, input, one USB 24AWG Weight 165±5g, with battery
Pcs/pack: 1
Multi-function Flashlight
Introduction
| ● | Suitable for repair lighting, inspection, on-board and outdoor use | ||||
| ● | Flashlight, providing 250 LM high-brightness lighting for 3 h, within a range of 200 m | ||||
| ● | Side work light, providing 200 LM wide-range lighting for 4 h | ||||
| ● | Bracket with 300° rotation adjustment function for multi-angle flexible lighting | ||||
| ● | Magnet at the bracket bottom, ensuring strong suction and fixing | ||||
| ● | Stepless dimming enabled by pressing and holding, for brightness regulation as needed | ||||
| ● | Red light and flashing warning function | ||||
| ● | 1800 mAh lithium battery | ||||
| ● | USB output, alternatively used as a portable power source |
Specifications
| Product No | 90790 |
| MADE IN | China |
| Luminance | Front light:250±20LM / Sidelight:200±20LM |
| illuminance(Lux/1m) | Front light:8500lux / Sidelight:85lux |
| Irradiation distance(m) | Front light:200m / Sidelight:white light 19m |
| Discharge time(hrs) | Front light:3~4h / Sidelight:4~5h |
| Product size LxWxH(MM) | 166x42.5x41 |
| Charging time | 3h |
| Switch | Press the open, long press can be stepless dimmer |
| Charging line | 0.8m,No adapter, one MICRO USB (input), one USB 24AWG |
| Weight | 165±5g(with battery) |
| pcs / pack | 1 |