SATA Caulking Gun

Caution
Product Description
Caulking Gun
[Features]
Mainly used for injection of of structural sealant, silicon sealant, etc.
High quality aluminum alloy handle, labor-saving design; high-strength steel gun body.
Gluing is even and labor-saving; not easy to slip; can squeeze high-viscosity glue.
360° rotating gun body, suitable for use in small spaces.
[Specifications]
Net weight: 0.72kg
Specifications: 9"mm
Piece/Box: 12
Manual Caulking Gun 9″
Introduction
| ● | Mainly used for injection of structural sealant, silicon sealant, etc. | ||||
| ● | High quality aluminum alloy handle with labor-saving design; high strength steel sheet gun | ||||
| ● | with uniform and labor-saving adhesive application; not easy to skid; available for high viscosity adhesive extrusion | ||||
| ● | 360° rotating gun, suitable for use in a narrow space |
Specifications
| Product No | 90510 |
| MADE IN | China |
| Specification(mm) | 9" |
| Net Weight (kg) | 0.72 |
| pcs / pack | 12 |
| Warranty Terms | This product is consumable, not within SATA lifetime warranty. |