SATA Wire Stripper With Cutter

Brand :
SATA TOOLS

Caution

    Product Description

    Wire Stripper With Cutter
    [Features]
    Precision stripping holes can easily strip the insulation without damaging the inner wire
    The spring clip design is convenient for storage. Comfortable plastic handle is easy to use
    [Specifications]
    Specification: 6" & 7"
    Net weight: 0.11kg & 0.142kg
    Piece/Box: 12
    Stripping range: American wire standard Cross-sectional area
    20-30AWG 0.05-0.52mm²
    [Materials]
    Made of high carbon steel.
    No deformation

    Model91201
    Wire Stripper with Cutter 6"
    91202
    Wire Stripper with Cutter 7"
    Product Picture
    Inspections
    Precision stripping hole, ensuring easy stripping without damaging the inner wire
    Circlip design for easy storage, comfortable plastic handle, easy to use
    Made of high-carbon steel, ensuring no deformation
    Stripping range
     American wire standard
     20-30AWG
    Precision stripping hole, ensuring easy stripping without damaging the inner wire
    Circlip design for easy storage, comfortable plastic handle, easy to use
    Made of high-carbon steel, ensuring no deformation
    Stripping range
     American wire standard
     10-20AWG
    Specifications
    Product No91201
    Net Weight (kg)0.11
    pcs / pack12
    Warranty TermsLifetime Warranty
    MADE INTaiwan
    Specification6"
    Product No91202
    Net Weight (kg)0.142
    pcs / pack12
    Warranty TermsLifetime Warranty
    MADE INTaiwan
    Specification7"
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat