SATA Heavy Duty Electricans Cable Cutters

Brand :
SATA TOOLS

Caution

    Product Description

    Heavy Electricans Cable Cutter
    [Features]
    Heavy Duty Electricans Cable Cutters 7"
    Precision machining blade, sharp and durable.
    Can cut Φ16mm copper and aluminum cables
    Two-color ergonomic handle, non-slip and comfortable
    Self-tensioning spring, more convenient to use.
    Adjustable bolt joints for easy maintenance
    [Specifications]
    Max Cutting Capacity: Φ16mm copper or aluminum cable
    Net Weight: 0.13kg
    Specification: 7“
    [Application]
    Scope of application: Maximum cutting capacity Φ16mm copper-aluminum cable

    Heavy Duty Electricans Cable Cutters 7"

     
    Introduction
    Finishing blade, sharp and durable
    Used for cutting copper and aluminum cables with diameter up to 16MM
    Dual-color ergonomic handle, anti-skid and comfortable
    With self-tensioning spring, much more easier to use
    Adjustable bolted joint for easy maintenance
     Scope of application:
    Used for cutting copper and aluminum cables with diameter up to 16MM

    Specifications
    Product No93109
    Max Cutting Capacity(mm)Φ16mm copper or aluminum cable
    Net Weight (kg)0.13
    Warranty TermsThis product is consumable, not within SATA lifetime warranty.
    MADE INChina
    Specification7“
     
      Viewed Products
      Recently Viewed Products
      My Components
      My Components
      0
      Cart
      Cart
      Economy Series
      MRO Product

      Chat with MISUMI

      Chat service is available for any inquiry to MISUMI

      Service hours

      9:00 - 18:00 (Mon-Sat)

      For out of service hours, you can leave a message to us.
      We will reply to your inquiries on the next business day.
      (except Sundays and public holidays).

      Noted for use

      Chat service is for Corporate customers and limited for Thai language.

      Request for Quotation and Place Order is not available on Chat.

      Start chat