SATA Crimping Pliers For European Cable Terminals

Caution
Product Description
Crimping Pliers Cable Terminal
[Features]
Crimping Pliers for European Cable Terminals 8"
High-precision terminal crimping holes, properly press the terminals onto the wires without damaging the terminals
Made of medium carbon steel plate, no deformation or bending, fiberglass handle
The pressure adjustment knob design makes it easy to use various terminals.
The unique clamping handle can open the jaws.
Crimping range
American wire standard Cross-sectional area
22-20AWG 0.5-0.75mm²
18-16AWG 1-1.5mm²
16-14AWG 2.5mm²
14-12AWG 4mm²
12-10AWG 6mm²
[Specifications]
Net Weight: 0.4kg
Pcs/pack: 6
Specification: 8"




Introduction
| ● | High precision terminal crimping holes, available for moderately pressing the terminal on the wire without damage |
| ● | Made of medium carbon steel plate, ensuring no deformation or bending; glass fiber handle |
| ● | Pressure adjustment button design, ensuring use of all kinds of terminals; unique design of jaw opening by pressing handle |
| ● | Crimping range |
| American wire standard | |
| 22-20AWG | |
| 18-16AWG | |
| 16-14AWG | |
| 14-12AWG | |
| 12-10AWG |
Specifications
| Product No | 91102 |
| Net Weight (kg) | 0.4 |
| pcs / pack | 6 |
| Warranty Terms | Lifetime Warranty |
| MADE IN | Taiwan |
| Specification | 8" |
| Press/crimp range | Please see 'Introduction' |