(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
91108 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 977.00 |
AUTOMATIC WIRE STRIPPER | 1 Piece(s) | 4 Day(s) |
Part Number |
---|
91108 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 977.00 |
AUTOMATIC WIRE STRIPPER | 1 Piece(s) | 4 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Automatic Wire Stripper with Cutter 6.5"
Introduction
● | Stripping range: single strand wire or FPC with a diameter of 0.5-6.0MM | ||||
● | Note: If it is uncertain to adjust the jaw to a proper position during initial use, it is recommended to properly protect it during the trial process to avoid damage to the core wire (for example, stick rubber sheet on the jaw, etc.). |
Product No | 91108 |
Strippable diameter(mm) | Single strand wire or arrangement with diameter of 0.5-6.0MM |
MADE IN | Taiwan |
Specification | 6.5“ |
Net Weight (kg) | 0.24 |
pcs / pack | 6 |
Warranty Terms | Lifetime Warranty |
How can we improve?
How can we improve?