SATA Riveter Pliers

Caution
Product Description
Riveter Pliers 8"
[Features]
Nose piece configuration specifications including: 2.4mm(3/32"), 3.2mm(1/8"), 4.0mm(5/32") & 4.8mm(3/16")
Circular knurled nose piece available for removal without tools, nose piece with lock structure design, ensuring no looseness
Ergonomic handle, comfortable and labor-saving
[Specifications]
Net weight: 0.513kg
Pcs/ pack: 3
Warranty Terms: This product is consumable, not within SATA lifetime warranty.





| ● | Nose piece configuration specifications including 2.4MM (3/32"); 3.2MM (1/8"); 4.0MM (5/32"); 4.8MM (3/16") | ||||
| ● | Circular knurled nose piece available for removal without tools, nose piece with lock structure design, ensuring no looseness | ||||
| ● | Ergonomic handle, comfortable and labor-saving |
Specifications
| Product No | 90501 |
| Warranty Terms | This product is consumable, not within SATA lifetime warranty. |
| MADE IN | China |
| Specification(mm) | 8" |
| Net Weight (kg) | 0.513 |
| pcs / pack | 3 |