SATA Vde Tool Set

Brand :
SATA TOOLS

Caution

  • Product Picture for refernce only! Please check as specifications before order

Product Description

VDE Tool Set
[Features]
Made of imported S2 material, with its shank through overall heat treatment and the head phosphated, effectively ensuring a more accurate size for the functional end.
Imported dual-color triangular handle, bringing larger torque output, more comfortable grip, and higher oil and scratch resistance
Certified against German VDE and proved by 10000V dielectric withstand voltage test, in compliance with IEC/EN 60900.
High-density EVA tool mat, making tool protection and 5S management easier; size laser marked on the tray, convenient for tool selection in use
Suitable for repair of new energy electric vehicles and electrical equipment
Certified against German VDE and proved by 10000V dielectric withstand voltage test, in compliance with IEC/EN 60900-2004 Standard.
High-density EVA tool mat, making tool protection and 5S management easier
Suitable for repair of new energy electric vehicles and electrical equipment
[Specifications]
Model: 7Pcs. T Series VDE Insulated Screwdriver Set, 68Pcs. New Energy Car Tool Set, 39Pcs. Electrical Automotive Tool Set & 59Pcs. Electrical Automotive Tool Set
Net Weight: 0.58kg, 6.4kg & 7.3kg
Outside Length: 33cm
Outside Width: 15.4cm
Outside Height: 4cm

Model09303
7Pcs. T Series VDE Insulated Screwdriver Set
09928
68Pcs. New Energy Car Tool Set
09933
39Pcs. Electrical Automotive Tool Set
 
09935
59Pcs. Electrical Automotive Tool Set
Product Picture


Introductions
09303 7-piece T series VDE insulated screwdriver set Slotted: 2.5 x 75MM, 4.0 x 100MM, 5.5 x 125MM, 6.5 x 150MM; Phillips: #0 x 60MM, #1 x 80MM,#2 x 100MM    
Certified against German VDE and proved by 10000V dielectric withstand voltage test, in compliance with IEC/EN 60900.    
Made of imported S2 material, with its shank through overall heat treatment and the head phosphated, effectively ensuring a more accurate size for the functional end.    
Imported dual-color triangular handle, bringing larger torque output, more comfortable grip, and higher oil and scratch resistance
Certified against German VDE and proved by 10000V dielectric withstand voltage test, in compliance with IEC/EN 60900.
High-density EVA tool mat, making tool protection and 5S management easier; size laser marked on the tray, convenient for tool selection in use
Suitable for repair of new energy electric vehicles and electrical equipment
Certified against German VDE and proved by 10000V dielectric withstand voltage test, in compliance with IEC/EN 60900-2004 Standard. 
High-density EVA tool mat, making tool protection and 5S management easier 
Suitable for repair of new energy electric vehicles and electrical equipment
    Specifications
    Product No09303
    Net Weight (kg)0.58
    pcs / pack7pc
    Tool ListFor products in detail, please refer to the tab 'Introduction'
    认证/标准Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard.
    Outside Length(cm)33
    Warranty TermsPlease refer to warranty terms of each single product in the set.
    Outside Width(cm)15.4
    MADE INChina
    Outside Height(cm)4
     
    Product No09928
    Warranty TermsPlease refer to warranty terms of each single product in the set.
    Tool ListFor products in detail, please refer to the tab 'Introduction'
    pcs / pack68pc
    MADE INChina
    Product No09933
    Net Weight (kg)6.4
    pcs / pack39pcs
    Tool ListFor products in detail, please refer to the tab 'Introduction'
    Warranty TermsPlease refer to warranty terms of each single product in the set.
    MADE INChina
    Product No09935
    pcs / pack59pcs
    Tool ListFor products in detail, please refer to the tab 'Introduction'
    Warranty TermsPlease refer to warranty terms of each single product in the set.
    MADE INChina
    Net Weight (kg)7.3
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat