SATA Vde Insulated Wire Stripper

Brand :
SATA TOOLS
Caution
Product Description
VDE Insulated Wire Stripper 6"
[Specifications]
Applicable Standard: IEC60900 / European Standard EN60900 / EC900.VDE
6"
Overall Length: 170mm
Pcs/Set: 6
Net Weight: 21kg
Certification standards: Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard.
Warranty Terms: Lifetime Warranty



Specifications
| Product No | 70141 |
| 认证/标准 | Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard. |
| Warranty Terms | Lifetime Warranty |
| MADE IN | China |
| Specification | 6" |
| Overall Length(mm) | 170 |
| pcs/Set | 6 |
| Net Weight (kg) | 0.21 |