SATA Vde Insulated Diagonal Pliers

Brand :
SATA TOOLS

Caution

    Product Description

    VDE Insulated Diagonal Pliers
    [Specifications]
    Applicable Standard: IEC60900 / European Standard EN60900 / IEC900.VDE
    Net Weight: 0.24kg & 0.32kg
    Pcs/Set: 6
    Model: VDE Insulated Diagonal Pliers, 6" & 7"
    Overall Length: 170mm & 190mm
    Max Cutting Capacity: Medium-hard wireØ1.6mm & Ø1.8mm
    Minimum Order Qty: 1 Piece
    Certification/Standards: Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard.,Shear capacity up to American ASME standard B107.11-2002.
    Warranty Terms: Lifetime Warranty

    Model
    70232
    VDE Insulated Diagonal Pliers 6"
    70233
    VDE Insulated Diagonal Pliers 7"
    Product Picture
    Specifications
    Product No70232
    Net Weight (kg)0.24
    pcs/Set6
    Warranty TermsLifetime Warranty
    MADE INChina
    Specification6"
    Overall Length(mm)170
    Max Cutting Capacity(mm)Medium-hard wireØ1.6
    认证/标准Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard.,Shear capacity up to American ASME standard B107.11-2002
    Product No70233
    认证/标准Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard.,Shear capacity up to American ASME standard B107.11-2002
    MADE INChina
    Specification7"
    Overall Length(mm)190
    Max Cutting Capacity(mm)Medium-hard wireØ1.8
    Net Weight (kg)0.32
    pcs/Set6
    Warranty TermsLifetime Warranty
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    SATA Vde Insulated Diagonal Pliers | SATA TOOLS | MISUMI Thailand