SATA Vde Insulated Combination Pliers

Brand :
SATA TOOLS

Caution

    Product Description

    Insulated Combination Pliers
    [Specifications]
    Applicable Standard: IEC60900 / European Standard EN60900 / IEC900.VDE
    Model: VDE Insulated Combination Pliers: 6", 7" & 8"
    Max Cutting Capacity: Medium-hard wire: 1.6Ømm, 2.0Ømm & 2.0Ømm
    Overall Length: 170mm, 190mm & 210mm
    Pcs/Set: 6
    Certification/Standards: Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard.,Shear capacity up to American ASME standard B107.20-2004
    Warranty Terms: Lifetime Warranty

    Model70331
    VDE Insulated Combination Pliers 6"
    70332
    VDE Insulated Combination Pliers 7"
    70333
    ​​​​​​​VDE Insulated Combination Pliers 8"
    Product Picture
    Specifications
    Product No70331
    认证/标准Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard.,Shear capacity up to American ASME standard B107.20-2004
    Max Cutting Capacity(mm)Medium-hard wireØ1.6
    Net Weight (kg)0.23
    pcs/Set6
    Warranty TermsLifetime Warranty
    MADE INChina
    Specification6"
    Overall Length(mm)170
    Product No70332
    认证/标准Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard.,Shear capacity up to American ASME standard B107.20-2004
    MADE INChina
    Specification7"
    Overall Length(mm)190
    Max Cutting Capacity(mm)Medium-hard wireØ2.0
    Net Weight (kg)0.3
    pcs/Set6
    Warranty TermsLifetime Warranty
    Product No70333
    Specification8"
    认证/标准Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard.,Shear capacity up to American ASME standard B107.20-2004
    Warranty TermsLifetime Warranty
    MADE INChina
    Overall Length(mm)210
    Max Cutting Capacity(mm)Medium-hard wireØ2.0
    Net Weight (kg)0.39
    pcs/Set6
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    SATA Vde Insulated Combination Pliers | SATA TOOLS | MISUMI Thailand