SATA Vde Insulated T Series Screwdriver, Slotted

Brand :
SATA TOOLS

Caution

    Product Description

    T Series Screwdriver, Slotted
    [Specifications]
    Tip standards: Flathead (-)
    Model: T Series VDE Insulated Screwdriver, Phillips, 2.5x75mm, 3x100mm, 4x100mm, 5.5x125mm & 6.5x150mm
    Overall Length: 165mm, 190mm, 211mm, 250mm & 275mm
    Pole: 2.5фmm, 3.0фmm, 4.0фmm, 5.5фmm & 6.5фmm
    Net Weight: 0.028kg, 0.04kg, 0.06kg, 0.092kg & 0.11kg
    Pcs/Set: 12
    Certification/Standards: Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard..
    Warranty Terms: Lifetime Warranty.

    Model61321
    T Series VDE Insulated Screwdriver, Phillips #2.5x75MM
    61322
    T Series VDE Insulated Screwdriver, Phillips #3x100MM
    61323
    T Series VDE Insulated Screwdriver, Phillips #4x100MM
    61324
    T Series VDE Insulated Screwdriver, Phillips #5.5x125MM
    61325
    T Series VDE Insulated Screwdriver, Phillips #6.5x150MM
    Product Picture
    Specifications
    Product No61321
    MADE INChina
    Specification2.5x75
    Overall Length(mm)165
    Pole ф(mm)2.5
    Net Weight (kg)0.028
    pcs/Set12
    认证/标准Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard.
    Warranty TermsLifetime Warranty
    Product No61322
    MADE INChina
    Specification3x100
    Overall Length(mm)190
    Pole ф(mm)3.0
    Net Weight (kg)0.04
    认证/标准Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard.
    Warranty TermsLifetime Warranty
    pcs/Set12
    Product No61323
    MADE INChina
    Specification4x100
    Overall Length(mm)211
    Pole ф(mm)4.0
    Net Weight (kg)0.06
    pcs/Set12
    认证/标准Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard.
    Warranty TermsLifetime Warranty
    Product No61324
    MADE INChina
    Specification5.5x125
    Overall Length(mm)250
    Pole ф(mm)5.5
    Net Weight (kg)0.092
    pcs/Set12
    认证/标准Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard.
    Warranty TermsLifetime Warranty
    Product No61325
    MADE INChina
    Specification6.5x150
    Overall Length(mm)275
    Pole ф(mm)6.5
    Net Weight (kg)0.11
    pcs/Set12
    认证/标准Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard.
    Warranty TermsLifetime Warranty
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat