SATA Vde Insulated T Series Screwdriver, Phillips

Brand :
SATA TOOLS

Caution

    Product Description

    T Series Screwdriver, Phillips
    [Features]
    Made of imported S2 material, with its shank through overall heat treatment and the head phosphated
    Effectively ensuring a more accurate size for the functional end.
    [Specifications]
    Tip standards: Phillips (+)
    Model: T Series VDE Insulated Screwdriver, Phillips, 0x60mm, 1x80mm, 2x100mm & 3x150mm
    Overall Length: 151mm, 191mm, 225mm & 285mm
    Pole: 3.0фmm, 4.5фmm, 6.0фmm & 8.0фmm
    Net Weight: 0.029kg, 0.058kg, 0.09kg & 0.16kg
    Pcs/Set: 12
    Certification/Standards: Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard.
    Warranty Terms: Lifetime Warranty.

    Model61221
    T Series VDE Insulated Screwdriver, Phillips #0x60MM
    61222
    T Series VDE Insulated Screwdriver, Phillips #1x80MM
    61223
    ​​​​​​​T Series VDE Insulated Screwdriver, Phillips #2x100MM
    61224
    ​​​​​​​T Series VDE Insulated Screwdriver, Phillips #3x150MM
    Product PictureFirst slideFirst slideFirst slide
    Intrpductions
    Made of imported S2 material, with its shank through overall heat treatment and the head phosphated,
    effectively ensuring a more accurate size for the functional end.
     
    Specifications
    Product No61221
    认证/标准Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard.
    Warranty TermsLifetime Warranty
    MADE INChina
    Specification#0x60
    Overall Length(mm)151
    Pole ф(mm)3.0
    Net Weight (kg)0.029
    pcs/Set12
    Product No61222
    MADE INChina
    Specification#1x80
    Overall Length(mm)191
    Pole ф(mm)4.5
    Warranty TermsLifetime Warranty
    Net Weight (kg)0.058
    pcs/Set12
    认证/标准Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard.
    Product No61223
    MADE INChina
    Overall Length(mm)225
    Pole ф(mm)6.0
    Net Weight (kg)0.09
    pcs/Set12
    认证/标准Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard.
    Specification#2x100
    Warranty TermsLifetime Warranty
    Product No61224
    Warranty TermsLifetime Warranty
    MADE INChina
    Specification#3x150
    Overall Length(mm)285
    Pole ф(mm)8.0
    Net Weight (kg)0.16
    pcs/Set12
    认证/标准Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    SATA Vde Insulated T Series Screwdriver, Phillips | SATA TOOLS | MISUMI Thailand