SATA Vde Insulated G Series Screwdriver, Slotted

Brand :
SATA TOOLS

Caution

    Product Description

    G Series Screwdriver, Slotted
    [Specifications]
    Tip standards: Flathead (-)
    Model: G Series VDE Insulated crewdriver, Slotted 2.5x75mm, 3x100mm & 4x100mm
    Overall Length: 180, 205 & 205mm
    Pole: 2.5фmm, 3фmm & 4фmm
    Net Weight: 0.03, 0.03 & 0.06kg
    Certification/Standards: Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard.
    Warranty Terms: Lifetime Warranty

    Model61311
    G Series VDE Insulated Screwdriver, Slotted 2.5x75MM
    61312
    G Series VDE Insulated Screwdriver, Slotted 3x100MM
    61313
    G Series VDE Insulated Screwdriver, Slotted 4x100MM
    Product Picture
    Specifications
    Product No61311
    pcs/Set10
    Warranty TermsLifetime Warranty
    MADE INGermany
    Specification2.5x75
    Overall Length(mm)180
    T(mm)0.4
    Pole ф(mm)2.5
    Net Weight (kg)0.03
    认证/标准Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard.
    Product No61312
    Overall Length(mm)205
    T(mm)0.5
    Pole ф(mm)3
    Net Weight (kg)0.03
    pcs/Set10
    认证/标准Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard.
    Specification3x100
    MADE INGermany
    Warranty TermsLifetime Warranty
    Product No61313
    Specification4x100
    Overall Length(mm)205
    T(mm)0.8
    Net Weight (kg)0.06
    pcs/Set10
    Warranty TermsLifetime Warranty
    MADE INGermany
    Pole ф(mm)4
    认证/标准Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat