SATA Vde Insulated G Series Screwdriver, Phillips

Brand :
SATA TOOLS

Caution

    Product Description

    G Series Screwdriver, Phillips
    [Specifications]
    Tip standards: Flathead (-)
    Model: G Series VDE Insulated crewdriver, Phillips 0x60mm, 1x80mm & 2x100mm
    Overall Length: 165, 185 & 215mm
    Net Weight: 0.03, 0.06 & 0.08kg
    Pcs/Set: 10
    Pole: 3фmm, 4.5фmm & 6фmm
    Certification/Standards: Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard.
    Warranty Terms: Lifetime Warranty.

    Model61211
    G Series VDE Insulated Screwdriver, Phillips #0x60MM
    61212
    G Series VDE Insulated Screwdriver, Phillips #1x80MM
    61213
    G Series VDE Insulated Screwdriver, Phillips #2x100MM
    Product Picture
    Specifications
    Product No61211
    MADE INGermany
    Specification#0x60
    Overall Length(mm)165
    Pole ф(mm)3
    Net Weight (kg)0.03
    pcs/Set10
    认证/标准Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard.
    Warranty TermsLifetime Warranty
    Product No61212
    Warranty TermsLifetime Warranty
    MADE INGermany
    Specification#1x80
    Overall Length(mm)185
    Pole ф(mm)4.5
    Net Weight (kg)0.06
    pcs/Set10
    认证/标准Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard.
    Product No61213
    Pole ф(mm)6
    Overall Length(mm)215
    Specification#2x100
    MADE INGermany
    Warranty TermsLifetime Warranty
    认证/标准Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard.
    pcs/Set10
    Net Weight (kg)0.08
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    SATA Vde Insulated G Series Screwdriver, Phillips | SATA TOOLS | MISUMI Thailand