SATA Steel Cutting Pliers

Brand :
SATA TOOLS

Caution

    Product Description

    Steel Cutting Pliers
    [Features]
    Bottom available for storing 5 trapezoidal blades, ensuring easy access
    [Specifications]
    24", 30" & 36"
    Max Cutting Capacity: low-carbon steel, Ø10(3/8"), Ø13(1/2") & Ø16(5/8")
    Medium-carbon steel: Ø8(5/16"), Ø10(3/8") & Ø12(7/16")
    Net Weight: 2.26, 3.71 & 4.736kg
    Warranty Terms: This product is consumable, not within SATA lifetime warranty.

    Model93505
    Heavy Duty Bolt Cutter 24"
    93506
    Heavy Duty Bolt Cutter 30"
    93507
    Heavy Duty Bolt Cutter 36"
    Product PictureFirst slideFirst slideFirst slideFirst slide
    Introduction
    Bottom available for storing 5 trapezoidal blades, ensuring easy access
    Specifications
    Product No93505
    Max Cutting Capacity(mm)low-carbon steel Ø10(3/8"),medium-carbon steel Ø8(5/16")
    Warranty TermsThis product is consumable, not within SATA lifetime warranty.
    Net Weight (kg)2.26
    MADE INChina
    Specification24"
    Product No93506
    MADE INChina
    Max Cutting Capacity(mm)low-carbon steel Ø13(1/2"),medium-carbon steel Ø10(3/8")
    Net Weight (kg)3.71
    Warranty TermsThis product is consumable, not within SATA lifetime warranty.
    Specification30"
    Product No93507
    Max Cutting Capacity(mm)low-carbon steel Ø16(5/8"),medium-carbon steel Ø12(7/16")
    Net Weight (kg)4.736
    Warranty TermsThis product is consumable, not within SATA lifetime warranty.
    MADE INChina
    Specification36"
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat