SATA Heavy Duty Pipe Wrench

Brand :
SATA TOOLS

Caution

    Product Description

    Heavy Duty Pipe Wrench
    [Feature]
    Pipe wrench (Steel)
    [Specifications]
    10", 12", 14", 18", 24" & 36"
    Total Length: 250, 300, 350, 450, 600 & 900mm
    Net Weight: 0.73, 1.1, 1.66, 2.45, 3.87 & 9.2kg
    Pcs/ pack: 1
    Warranty Terms: Lifetime Warranty

    Specification
    Model
    70813
    Heavy Duty Pipe Wrench 10"
    70814
    Heavy Duty Pipe Wrench 12"
    70815
    Heavy Duty Pipe Wrench 14"
    70816
    Heavy Duty Pipe Wrench 18"
    70817
    Heavy Duty Pipe Wrench 24"
    70818
    Heavy Duty Pipe Wrench 36"
    Net Weight (kg)0.731.11.662.453.879.2
    Pcs / pack111111
    Warranty TermsLifetime WarrantyLifetime WarrantyLifetime WarrantyLifetime WarrantyLifetime WarrantyLifetime Warranty
    Made InChinaChinaChinaChinaChinaChina
    Specification10"12"14"18"24"36"
    Total Length L (mm)250300350450600900
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    SATA Heavy Duty Pipe Wrench | SATA TOOLS | MISUMI Thailand