SATA Chain Wrench

Brand :
SATA TOOLS
Caution
Product Description
Chain Wrench
[Features]
Forged by CR-V steel
[Specifications]
[Specification]
12", 28(knots) & 15" (34knots)
[Applicable]
Range: Ø55-110mm & Ø60-130mm
Net Weight: 0.86kg & 1.17kg
Pcs/pack: 12
Warranty Terms: Lifetime Warranty
| Model | Chain Wrench 12" | 97452 Chain Wrench 15" | ||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product Picture | ![]() ![]() ![]() | |||||||||||||||||||||||||||||
| Specifications |
|
| ||||||||||||||||||||||||||||


