SATA Tubing Cutter

Brand :
SATA TOOLS

Caution

    Product Description

    PVC Tube Cutter
    [Features]
    Suitable for cutting copper pipes, aluminum pipes and thin-wall conduits with a diameter of 3-42mm
    Keep clean and intact during cutting.
    Spare blade provided in the handle.
    When cutter is closed, keep the roller clear of cutter, keep it clean and lubricate the parts with light grease regularly.
    Dedicated for cutting PVC pipes
    Suitable for use in a narrow space
    [Specifications]
    Net Weight: 0.1-0.327kg
    pcs/ pack: 6
    Cutting Range: 3-42mm
    Warranty Terms: This product is consumable, not within SATA lifetime warranty.

    Model97301
    PVC Tube Cutter 3-30MM
    97302
    PVC Tube Cutter 3-32MM
    97304
    PVC Tube Cutter 3-42MM
    97305
    PVC Tube Cutter 3-16MM
    Product Picture
    Introduction
    97301, suitable for cutting copper pipes, aluminum pipes and thin-wall conduits with a diameter of 3MM-30MM    
    Keep clean and intact during cutting. Spare blade provided in the handle. When cutter is closed, keep the roller clear of cutter, keep it clean and lubricate the parts with light grease regularly
    97302, suitable for cutting copper pipes, aluminum pipes and thin-wall conduits with a diameter of 3MM-32MM
    Keep clean and intact during cutting. Spare blade provided in the handle. When cutter is closed, keep the roller clear of cutter, keep it clean and lubricate the parts with light grease regularly
    Dedicated for cutting PVC pipes
    Heat-treated stainless steel blade, extending the service life of tools
      Suitable for cutting thin-wall conduit, plastic pipe and copper pipe with a diameter of 3-16MM, with no burrs produced
      Suitable for use in a narrow space
      Specification
      Product No97301
      Net Weight (kg)0.203
      pcs / pack6
      MADE INTaiwan
      Cutting Range(mm)3-30
      Warranty TermsThis product is consumable, not within SATA lifetime warranty.
      Product No97302
      MADE INTaiwan
      Cutting Range(mm)3-32
      Net Weight (kg)0.268
      pcs / pack6
      Warranty TermsThis product is consumable, not within SATA lifetime warranty.
      Product No97304
      pcs / pack6
      Warranty TermsThis product is consumable, not within SATA lifetime warranty.
      MADE INChina
      Cutting Range(mm)42
      Net Weight (kg)0.327
      Product No97305
      Net Weight (kg)0.1
      pcs / pack6
      MADE INTaiwan
      Cutting Range(mm)3-16
      Warranty TermsThis product is consumable, not within SATA lifetime warranty.
      Viewed Products
      Recently Viewed Products
      My Components
      My Components
      0
      Cart
      Cart
      Economy Series
      MRO Product

      Chat with MISUMI

      Chat service is available for any inquiry to MISUMI

      Service hours

      9:00 - 18:00 (Mon-Sat)

      For out of service hours, you can leave a message to us.
      We will reply to your inquiries on the next business day.
      (except Sundays and public holidays).

      Noted for use

      Chat service is for Corporate customers and limited for Thai language.

      Request for Quotation and Place Order is not available on Chat.

      Start chat

      SATA Tubing Cutter | SATA TOOLS | MISUMI Thailand