SATA Universal 3-Jaw Oil Filter Wrench

Brand :
SATA TOOLS
Caution
Product Description
3-Jaw Oil Filter Wrench
[Features]
Hole in the drive end adjusted to 1/2", with no adapter required.
Output torque increased by 10%
[Applicable]
Range: 63-102mm
[Specification]
pcs/ pack: 12
Warranty Terms: Lifetime Warranty
| ● | Hole in the drive end adjusted to 1/2”, with no adapter required |
| ● | Output torque increased by 10% |
Specification
| Product No | 97422 |
| Warranty Terms | Lifetime Warranty |
| MADE IN | China |
| Applicable range(mm) | 63-102 |
| pcs / pack | 12 |