SATA Piston Ring Compressor

Brand :
SATA TOOLS
Caution
Product Description
Piston Ring Compressor 3"/4"
[Feature]
High strength spring steel with ratchet locking device.
[Applicable]
Range: 53-75 & 60-175mm
[Specification]
3" & 4"
Pcs/ pack: 1
Warraty Terms: This product is consumable, not within SATA lifetime warranty.
| ● | High strength spring steel with ratchet locking device |
Product specification
| Model | 97501 | 97502 |
|---|---|---|
| Made In | Taiwan | |
| Specification (mm) | 3" | 4" |
| Applicable range (mm) | 53 - 175 | 60 - 175 |
| Warraty Terms | This product is consumable, not within SATA lifetime warranty. | |
| Pcs / pack | 1 | |